Wheel: PHN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIR-PHN 125G
Part Number
|
---|
LIR-PHN 125G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.28 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 38 | plain bore | 150 | 890 | 125 | 40 | 260 | -35 | 150 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 70 | Material (details) | Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin | Material | Synthetic |
Product type | swivel castor | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 90 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | no |
This page is Pressed Steel Swivel Castor, LIR-PHN Series, part number LIR-PHN 125G.
You can find the detail information about specifications and dimensions on part number LIR-PHN 125G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIR-PHN 102G |
LIR-PHN 102HK |
LIR-PHN 102IK |
LIR-PHN 125HK |
LIR-PHN 125IK |
LIR-PHN 81G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.30 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 30 | plain bore | 125 | 742 | 100 | 38 | 260 | -35 | 150 | ||
96.78 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 30 | Ball bearing | 125 | 999 | 100 | 38 | 250 | -25 | 150 | ||
125.46 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 38 | Ball bearing | 125 | 1015 | 100 | 38 | 260 | -35 | 150 | ||
144.32 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 38 | Ball bearing | 150 | 1271 | 125 | 40 | 250 | -25 | 150 | ||
170.80 € | 1 | 7 Days | 125 | 140.01 to 220.00 | 100 | 38 | Ball bearing | 150 | 1200 | 125 | 40 | 260 | -35 | 150 | ||
57.95 € | 1 | 7 Days | 150 | 80.01 to 140.00 | 125 | 40 | plain bore | 102 | 523 | 80 | 32 | 260 | -25 | 100 |