• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Swivel Castor, LIR-POH Series

Pressed Steel Swivel Castor, LIR-POH Series
Pressed Steel Swivel Castor, with Bolt Hole, Heat-Resistant, Nylon Wheel

Bracket: LIR series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIR-POH 81G
LIR-POH 81G-FI
LIR-POH 100G
LIR-POH 100G-FI
LIR-POH 102G
LIR-POH 102G-FI
LIR-POH 102HK
LIR-POH 102HK-FI
LIR-POH 125G
LIR-POH 125G-FI
LIR-POH 125HK
LIR-POH 125HK-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

48.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15012540plain boreswivel castor1024798032

71.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12510030plain boreswivel castor with brake1026268032

44.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540plain boreswivel castor12557110030

65.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540plain boreswivel castor with brake12567910030

50.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540plain boreswivel castor12561210038

71.59 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1028032plain boreswivel castor with brake12572010038

70.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1028032Ball bearingswivel castor12577910038

92.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12510040Ball bearingswivel castor with brake12588710038

60.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12510040plain boreswivel castor15075812540

78.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15012540plain boreswivel castor with brake15089012540

88.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15012540Ball bearingswivel castor15089512540

107.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15012540Ball bearingswivel castor with brake150102012540

Loading...

  1. 1

Basic information

Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Plate Length L(mm) 70 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon Material Synthetic
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 85 Shore D
Tread color natural Wheel body color natural Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 150

Tech Support