Pressed Steel Swivel Castor, LIR-POHI Series (LIR-POHI 81G)

Pressed Steel Swivel Castor, LIR-POHI Series LIR-POHI 81G

Product Details:

Manufacturer part number: LIR-POHI 81G

Brand: BLICKLE

Price: 52.74

Delivery time: 7 Days


Technical Data:

Mounting Height H: 195 mm

Wheel Dia. D: 160 mm

Wheel Width B: 40 mm

Bearing type: plain bore

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LIR-POHI 81G

Part Number
LIR-POHI 81G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

52.74 €

1 7 Days 19516040plain boreswivel castor1025018032

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 70 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 85 Shore D Tread color dark grey Wheel body color dark grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25
Load capacity at 4 km/h(kg) 150

This page is Pressed Steel Swivel Castor, LIR-POHI Series, part number LIR-POHI 81G.
You can find the detail information about specifications and dimensions on part number LIR-POHI 81G.

Variation of this product

Part Number
LIR-POHI 100G-FI
LIR-POHI 102G
LIR-POHI 102G-FI
LIR-POHI 102HK
LIR-POHI 102HK-FI
LIR-POHI 81G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

74.10 €

1 7 Days 15012538plain boreswivel castor with brake12572310030

56.67 €

1 7 Days 15012538plain boreswivel castor12564510038

78.20 €

1 7 Days 12510030plain boreswivel castor with brake12576010038

75.88 €

1 7 Days 12510030Ball bearingswivel castor12578810038

98.00 €

1 7 Days 12510030Ball bearingswivel castor with brake12591010038

76.01 €

1 7 Days 23520050plain boreswivel castor with brake1026518032

Tech Support