Wheel: POSI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIR-POSI 100G
Part Number
|
---|
LIR-POSI 100G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.57 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 235 | 70 | 200 | 50 | swivel castor | 125 | 660 | 100 | black | no | no | 250 | 100 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic | Material | Rubber |
Wheel width(mm) | 40 | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 75 Shore A | Wheel body color | dark grey | Tread hydrolysis-resistant | no |
Rustproof | no | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LIR-POSI Series, part number LIR-POSI 100G.
You can find the detail information about specifications and dimensions on part number LIR-POSI 100G.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Non-staining
Non-marking
Maximum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIR-POSI 100G-FI |
LIR-POSI 125G |
LIR-POSI 125G-FI |
LIR-POSI 125G-FI-SG |
LIR-POSI 125G-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.15 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 70 | 100 | 30 | swivel castor with brake | 125 | 786 | 100 | black | no | no | 250 | 100 | ||
115.05 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 70 | 100 | 30 | swivel castor | 150 | 854 | 125 | black | no | no | 250 | 120 | ||
132.75 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 70 | 100 | 30 | swivel castor with brake | 150 | 999 | 125 | black | no | no | 250 | 120 | ||
136.20 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | - | 100 | 30 | swivel castor with brake | 150 | 984 | 125 | dark grey | yes | yes | 240 | 120 | ||
118.50 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | - | 100 | 38 | swivel castor | 150 | 851 | 125 | dark grey | yes | yes | 240 | 120 |