Wheel: VEHI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI-VEHI 160R-FI
Part Number
|
---|
LI-VEHI 160R-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.61 € | 1 | 5 Days | 190 | 80.01 to 140.00 | 140 | 110 | 150 | 50 | swivel castor with brake | 195 | 2942 | 160 | 40 | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Steel | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Bearing type | roller bearing | Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Tread color | black | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | no | Maximum temperature resistance(°C) | 200 |
Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LI-VEHI Series, part number LI-VEHI 160R-FI.
You can find the detail information about specifications and dimensions on part number LI-VEHI 160R-FI.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI-VEHI 100R-FI |
LI-VEHI 125R |
LI-VEHI 125R-FI |
LI-VEHI 160R |
LI-VEHI 200R |
LI-VEHI 200R-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.77 € | 1 | 7 Days | 125 | 35.01 to 80.00 | 100 | 85 | 100 | 30 | swivel castor with brake | 125 | 926 | 100 | 30 | 65 | ||
59.64 € | 1 | 5 Days | 125 | 80.01 to 140.00 | 100 | 85 | 100 | 30 | swivel castor | 150 | 994 | 125 | 38 | 90 | ||
71.33 € | 1 | 5 Days | 150 | 80.01 to 140.00 | 100 | 85 | 125 | 40 | swivel castor with brake | 150 | 1122 | 125 | 38 | 90 | ||
127.08 € | 1 | 7 Days | 150 | 80.01 to 140.00 | 140 | 110 | 125 | 40 | swivel castor | 195 | 2491 | 160 | 40 | 120 | ||
151.01 € | 1 | 7 Days | 190 | 140.01 to 220.00 | 140 | 110 | 150 | 50 | swivel castor | 235 | 3140 | 200 | 50 | 180 | ||
203.59 € | 1 | 7 Days | 190 | 140.01 to 220.00 | 140 | 110 | 150 | 50 | swivel castor with brake | 235 | 3656 | 200 | 50 | 180 |