Pressed Steel Swivel Castor, LI-VEHI Series (LI-VEHI 100R)

Pressed Steel Swivel Castor, LI-VEHI Series LI-VEHI 100R

Product Details:

Manufacturer part number: LI-VEHI 100R

Brand: BLICKLE

Price: 40.93

Delivery time: 5 Days


Technical Data:

Mounting Height H: 125 mm

Load Range: 35.01 to 80.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI-VEHI 100R

Part Number
LI-VEHI 100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

40.93 €

1 5 Days 12535.01 to 80.001008510030swivel castor1258101003065

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Steel Wheel Characteristics Heat Resistance
Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 200
Minimum temperature resistance(°C) -25

This page is Pressed Steel Swivel Castor, LI-VEHI Series, part number LI-VEHI 100R.
You can find the detail information about specifications and dimensions on part number LI-VEHI 100R.

Variation of this product

Part Number
LI-VEHI 100R-FI
LI-VEHI 125R
LI-VEHI 125R-FI
LI-VEHI 160R
LI-VEHI 160R-FI
LI-VEHI 200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

61.77 €

1 7 Days 12535.01 to 80.001008510030swivel castor with brake1259261003065

59.64 €

1 5 Days 12580.01 to 140.001008510030swivel castor1509941253890

71.33 €

1 5 Days 15080.01 to 140.001008512540swivel castor with brake15011221253890

127.08 €

1 7 Days 15080.01 to 140.0014011012540swivel castor195249116040120

178.61 €

1 5 Days 19080.01 to 140.0014011015050swivel castor with brake195294216040120

151.01 €

1 7 Days 190140.01 to 220.0014011015050swivel castor235314020050180

Tech Support