Pressed Steel Swivel Castor, LI-VKHT Series (LI-VKHT 100G)

Pressed Steel Swivel Castor, LI-VKHT Series LI-VKHT 100G

Product Details:

Manufacturer part number: LI-VKHT 100G

Brand: BLICKLE

Price: 88.17

Delivery time: 7 Days


Technical Data:

Mounting Height H: 190 mm

Wheel Dia. D: 150 mm

Product type: swivel castor

Weight: 722 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI-VKHT 100G

Part Number
LI-VKHT 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Product type Weight
(g)

88.17 €

1 7 Days 190150swivel castor722

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Width B(mm) 50 Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant nylon 6
Material Rubber Total height(mm) 125 Wheel diameter(mm) 100
Wheel width(mm) 30 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 260 Minimum temperature resistance(°C) -30
Load capacity at 4 km/h(kg) 100

This page is Pressed Steel Swivel Castor, LI-VKHT Series, part number LI-VKHT 100G.
You can find the detail information about specifications and dimensions on part number LI-VKHT 100G.

Variation of this product

Part Number
LI-VKHT 100G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Product type Weight
(g)

99.50 €

1 7 Days 235200swivel castor with brake838

Tech Support