Wheel: PHN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIX-PHN 102G
Part Number
|
---|
LIX-PHN 102G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.65 € | 1 | 5 Days | 235 | 140.01 to 220.00 | 100 | 85 | 200 | 50 | 125 | 806 | 100 | 38 | 260 | -35 | 150 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin | Material | Synthetic |
Product type | swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 90 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | no |
This page is Stainless Steel Swivel Castor, LIX-PHN Series, part number LIX-PHN 102G.
You can find the detail information about specifications and dimensions on part number LIX-PHN 102G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIX-PHN 100G |
LIX-PHN 100G-OF |
LIX-PHN 102G-OF |
LIX-PHN 125G |
LIX-PHN 150G |
LIX-PHN 200G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.34 € | 1 | 7 Days | 235 | 80.01 to 140.00 | 100 | 85 | 200 | 50 | 125 | 700 | 100 | 30 | 260 | -35 | 125 | ||
111.90 € | 1 | 7 Days | 235 | 80.01 to 140.00 | 100 | 85 | 200 | 50 | 125 | 700 | 100 | 30 | 260 | -35 | 125 | ||
120.92 € | 1 | 5 Days | 102 | 140.01 to 220.00 | 100 | 85 | 80 | 32 | 125 | 810 | 100 | 38 | 260 | -35 | 150 | ||
135.23 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 100 | 85 | 80 | 32 | 150 | 950 | 125 | 40 | 260 | -35 | 150 | ||
261.05 € | 1 | 7 Days | 125 | 220.01 to 320.00 | 140 | 110 | 100 | 30 | 190 | 2650 | 150 | 50 | 260 | -35 | 300 | ||
334.15 € | 1 | 7 Days | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 30 | 235 | 3920 | 200 | 50 | 230 | -30 | 350 |