Stainless Steel Swivel Castor, LIX-POHI Series (LIX-POHI 200G)

Stainless Steel Swivel Castor, LIX-POHI Series LIX-POHI 200G

Product Details:

Manufacturer part number: LIX-POHI 200G

Brand: BLICKLE

Price: 302.20

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 125 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LIX-POHI 200G

Part Number
LIX-POHI 200G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

302.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125320.01 to 485.0014011010030plain boreswivel castor235254820050350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color dark grey Wheel body color dark grey
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25

This page is Stainless Steel Swivel Castor, LIX-POHI Series, part number LIX-POHI 200G.
You can find the detail information about specifications and dimensions on part number LIX-POHI 200G.

Variation of this product

Part Number
LIX-POHI 100G-OF
LIX-POHI 125G
LIX-POHI 125G-FI
LIX-POHI 200G-FI
LIX-POHI 200HXK
LIX-POHI 200HXK-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

107.61 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.001008510030plain boreswivel castor12566810030150

116.03 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.001008510030plain boreswivel castor15088612540150

142.30 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.001008510038plain boreswivel castor with brake150100112540150

354.78 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.0014011010030plain boreswivel castor with brake235308720050350

359.42 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.0014011010030Ball bearingswivel castor235285820050350

410.41 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.0014011010038Ball bearingswivel castor with brake235330220050350

Tech Support