Stainless Steel Swivel Castor, LIX-POSI Series (LIX-POSI 125G-OF)

Stainless Steel Swivel Castor, LIX-POSI Series LIX-POSI 125G-OF

Product Details:

Manufacturer part number: LIX-POSI 125G-OF

Brand: BLICKLE

Price: 165.91

Delivery time: 7 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 38 mm

Product type: swivel castor

Total height: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LIX-POSI 125G-OF

Part Number
LIX-POSI 125G-OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

165.91 €

1 7 Days 12510038swivel castor150912125blacknono250120

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic Material Rubber
Wheel width(mm) 40 Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 75 Shore A Wheel body color dark grey Tread hydrolysis-resistant no
Rustproof yes Minimum temperature resistance(°C) -25

This page is Stainless Steel Swivel Castor, LIX-POSI Series, part number LIX-POSI 125G-OF.
You can find the detail information about specifications and dimensions on part number LIX-POSI 125G-OF.

Variation of this product

Part Number
LIX-POSI 100G-FI-OF
LIX-POSI 100G-OF
LIX-POSI 125G-FI-OF
LIX-POSI 125G-FI-SG-OF
LIX-POSI 125G-SG-OF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

149.85 €

1 7 Days 12510038swivel castor with brake125844100blacknono250100

126.53 €

1 5 Days 12510038swivel castor125732100blacknono250100

192.28 €

1 7 Days 12510038swivel castor with brake1501055125blacknono250120

195.75 €

1 7 Days 12510038swivel castor with brake1501054125dark greyyesyes240120

169.39 €

1 7 Days 15012540swivel castor150924125dark greyyesyes240120

Tech Support