Wheel: PHN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIXR-PHN 102G
Part Number
|
---|
LIXR-PHN 102G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.05 € | 1 | 7 Days | 150 | 140.01 to 220.00 | 125 | 40 | 125 | 732 | 100 | 38 | 150 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 70 | Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin |
Material | Synthetic | Product type | swivel castor | Suitable for autoclaves | no |
Mounting type | bolt hole | Tread and tyre hardness | 90 Shore D | Tread color | black |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | no | Maximum temperature resistance(°C) | 260 |
Minimum temperature resistance(°C) | -35 |
This page is Stainless Steel Swivel Castor, LIXR-PHN Series, part number LIXR-PHN 102G.
You can find the detail information about specifications and dimensions on part number LIXR-PHN 102G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIXR-PHN 100G |
LIXR-PHN 100G-OF |
LIXR-PHN 102G-OF |
LIXR-PHN 125G |
LIXR-PHN 81G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.03 € | 1 | 7 Days | 150 | 80.01 to 140.00 | 125 | 40 | 125 | 621 | 100 | 30 | 125 | ||
95.60 € | 1 | 7 Days | 150 | 80.01 to 140.00 | 125 | 40 | 125 | 616 | 100 | 30 | 125 | ||
104.62 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 80 | 32 | 125 | 734 | 100 | 38 | 150 | ||
132.93 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 80 | 32 | 150 | 870 | 125 | 40 | 150 | ||
89.53 € | 1 | 7 Days | 125 | 80.01 to 140.00 | 100 | 30 | 102 | 500 | 80 | 32 | 100 |