Stainless Steel Swivel Castor, LIXR-POH Series

Stainless Steel Swivel Castor, LIXR-POH Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting, Heat-Resistant, Nylon Wheel

Bracket: LIXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease
  • all parts including axle material are corrosion-resistant

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIXR-POH 81G
LIXR-POH 81G-FI
LIXR-POH 100G
LIXR-POH 100G-FI
LIXR-POH 100G-FI-OF
LIXR-POH 100G-OF
LIXR-POH 102G
LIXR-POH 102G-FI
LIXR-POH 102G-FI-OF
LIXR-POH 102G-OF
LIXR-POH 102HXK
LIXR-POH 102HXK-FI
LIXR-POH 102HXK-FI-OF
LIXR-POH 102HXK-OF
LIXR-POH 125G
LIXR-POH 125G-FI
LIXR-POH 125HXK
LIXR-POH 125HXK-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

81.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1028032plain boreswivel castor1024668032

102.49 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12510040plain boreswivel castor with brake1025668032

75.49 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510030plain boreswivel castor12556610030

106.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510030plain boreswivel castor with brake12567610030

114.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510030plain boreswivel castor with brake12567110030

83.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor12556110030

81.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor12560210038

112.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor with brake12571210038

120.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor with brake12571210038

88.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor12560210038

127.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038Ball bearingswivel castor12572610038

157.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038Ball bearingswivel castor with brake12583810038

165.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038Ball bearingswivel castor with brake125629110038

134.61 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540Ball bearingswivel castor125618110038

101.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540plain boreswivel castor15074312540

120.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540plain boreswivel castor with brake15087912540

155.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540Ball bearingswivel castor15086812540

174.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1028032Ball bearingswivel castor with brake15099112540

Loading...

  1. 1

Basic information

Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Plate Length L(mm) 70 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon Material Synthetic
Suitable for autoclaves yes Mounting type bolt hole Tread and tyre hardness 85 Shore D
Tread color natural Wheel body color natural Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 150

Tech Support