Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LIXR-POH 102G |
LIXR-POH 102G-OF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.22 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | 100 | 38 | plain bore | swivel castor | 125 | 602 | 100 | 38 | ||
88.78 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | 100 | 38 | plain bore | swivel castor | 125 | 602 | 100 | 38 |
Loading...
Load Range(daN) | 140.01 to 220.00 | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 70 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon | Material | Synthetic |
Suitable for autoclaves | yes | Mounting type | bolt hole | Tread and tyre hardness | 85 Shore D |
Tread color | natural | Wheel body color | natural | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 | Load capacity at 4 km/h(kg) | 150 |
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Filter by standard shipping days
Optional Attributes