Stainless Steel Swivel Castor, LIXR-POHI Series (LIXR-POHI 100G)

Stainless Steel Swivel Castor, LIXR-POHI Series LIXR-POHI 100G

Product Details:

Manufacturer part number: LIXR-POHI 100G

Brand: BLICKLE

Price: 83.75

Delivery time: 7 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Characteristics: Heat Resistance

Wheel Dia. D: 100 mm

Wheel Width B: 40 mm

Bearing type: plain bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LIXR-POHI 100G

Part Number
LIXR-POHI 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

83.75 €

1 7 Days 125Heat Resistance10040plain boreswivel castor12559010030

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics
Plate Length L(mm) 70 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic Material Synthetic
Suitable for autoclaves yes Mounting type bolt hole Tread and tyre hardness 85 Shore D
Tread color dark grey Wheel body color dark grey Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 150

This page is Stainless Steel Swivel Castor, LIXR-POHI Series, part number LIXR-POHI 100G.
You can find the detail information about specifications and dimensions on part number LIXR-POHI 100G.

Variation of this product

Part Number
LIXR-POHI 100G-FI
LIXR-POHI 100G-FI-OF
LIXR-POHI 100G-OF
LIXR-POHI 102G
LIXR-POHI 102G-FI
LIXR-POHI 102G-FI-OF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

115.20 €

1 7 Days 150Heat Resistance12540plain boreswivel castor with brake12569810030

122.78 €

1 23 Days 150Heat Resistance12540plain boreswivel castor with brake12570810030

91.32 €

1 7 Days 150Heat Resistance12540plain boreswivel castor12558710030

87.83 €

1 7 Days 150Heat Resistance12540plain boreswivel castor12564210038

119.30 €

1 7 Days 125Heat Resistance10030plain boreswivel castor with brake12575810038

126.87 €

1 23 Days 125Heat Resistance10030plain boreswivel castor with brake12575710038

Tech Support