Wheel: POSI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIXR-POSI 125G-FI-SG-OF
Part Number
|
---|
LIXR-POSI 125G-FI-SG-OF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.55 € | 1 | 23 Days | 197 | 150 | 50 | swivel castor with brake | 150 | 978 | 125 | dark grey | yes | yes | 240 | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 70 | Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic |
Material | Rubber | Wheel width(mm) | 40 | Suitable for autoclaves | yes |
Mounting type | bolt hole | Tread and tyre hardness | 75 Shore A | Wheel body color | dark grey |
Tread hydrolysis-resistant | no | Rustproof | yes | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Swivel Castor, LIXR-POSI Series, part number LIXR-POSI 125G-FI-SG-OF.
You can find the detail information about specifications and dimensions on part number LIXR-POSI 125G-FI-SG-OF.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Non-staining
Non-marking
Maximum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIXR-POSI 100G-FI-OF |
LIXR-POSI 100G-OF |
LIXR-POSI 125G-FI-OF |
LIXR-POSI 125G-OF |
LIXR-POSI 125G-SG-OF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.80 € | 1 | 23 Days | 155 | 125 | 40 | swivel castor with brake | 125 | 780 | 100 | black | no | no | 250 | 100 | ||
110.24 € | 1 | 7 Days | 155 | 125 | 40 | swivel castor | 125 | 660 | 100 | black | no | no | 250 | 100 | ||
183.09 € | 1 | 23 Days | 155 | 125 | 40 | swivel castor with brake | 150 | 973 | 125 | black | no | no | 250 | 120 | ||
163.61 € | 1 | 7 Days | 197 | 150 | 50 | swivel castor | 150 | 843 | 125 | black | no | no | 250 | 120 | ||
167.09 € | 1 | 7 Days | 197 | 150 | 50 | swivel castor | 150 | 843 | 125 | dark grey | yes | yes | 240 | 120 |