Pressed Steel Swivel Castor, LK-ALB Series (LK-ALB 101K-1)

Pressed Steel Swivel Castor, LK-ALB Series LK-ALB 101K-1

Product Details:

Manufacturer part number: LK-ALB 101K-1

Brand: BLICKLE

Price: 114.57

Delivery time: 7 Days


Technical Data:

Mounting Height H: 245 mm

Load Range: 320.01 to 485.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK-ALB 101K-1

Part Number
LK-ALB 101K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

114.57 €

1 7 Days 245320.01 to 485.001008520050swivel castor130118410040350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LK-ALB Series, part number LK-ALB 101K-1.
You can find the detail information about specifications and dimensions on part number LK-ALB 101K-1.

Variation of this product

Part Number
LK-ALB 101K-1-FI
LK-ALB 101K-1-ST
LK-ALB 101K-3
LK-ALB 101K-3-FI
LK-ALB 101K-3-ST
LK-ALB 125K-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

135.32 €

1 7 Days 245320.01 to 485.001008520050swivel castor with brake130142810040350

140.75 €

1 7 Days 245320.01 to 485.001008520050swivel castor with brake130150010040350

117.58 €

1 7 Days 245320.01 to 485.0014011020050swivel castor130137010040350

138.85 €

1 7 Days 130320.01 to 485.0014011010040swivel castor with brake130159910040350

143.77 €

1 7 Days 130320.01 to 485.0014011010040swivel castor with brake130150010040350

117.34 €

1 7 Days 130320.01 to 485.001008510040swivel castor155133212540350

Tech Support