Pressed Steel Swivel Castor, LK-ALBS Series

Pressed Steel Swivel Castor, LK-ALBS Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-ALBS 82K
LK-ALBS 82K-FI
LK-ALBS 82K-ST
LK-ALBS 100K-1
LK-ALBS 100K-1-CS11
LK-ALBS 100K-1-FI
LK-ALBS 100K-1-ST
LK-ALBS 100K-3
LK-ALBS 100K-3-CS11
LK-ALBS 100K-3-FI
LK-ALBS 100K-3-IS
LK-ALBS 100K-3-ST
LK-ALBS 125K-1
LK-ALBS 125K-1-CO
LK-ALBS 125K-1-CS11
LK-ALBS 125K-1-CS11-CO
LK-ALBS 125K-1-FI
LK-ALBS 125K-1-FI-CO
LK-ALBS 125K-1-ST
LK-ALBS 125K-1-ST-CO
LK-ALBS 125K-3
LK-ALBS 125K-3-CO
LK-ALBS 125K-3-CS11
LK-ALBS 125K-3-CS11-CO
LK-ALBS 125K-3-FI
LK-ALBS 125K-3-FI-CO
LK-ALBS 125K-3-IS
LK-ALBS 125K-3-IS-CO
LK-ALBS 125K-3-ST
LK-ALBS 125K-3-ST-CO
LK-ALBS 127K
LK-ALBS 127K-FI
LK-ALBS 127K-IS
LK-ALBS 127K-ST
LK-ALBS 150K
LK-ALBS 150K-FI
LK-ALBS 150K-ST
LK-ALBS 160K
LK-ALBS 160K-CO
LK-ALBS 160K-FI
LK-ALBS 160K-FI-CO
LK-ALBS 160K-IS
LK-ALBS 160K-IS-CO
LK-ALBS 160K-ST
LK-ALBS 160K-ST-CO
LK-ALBS 180K
LK-ALBS 180K-FI
LK-ALBS 180K-ST
LK-ALBS 200K
LK-ALBS 200K-CO
LK-ALBS 200K-FI
LK-ALBS 200K-FI-CO
LK-ALBS 200K-IS
LK-ALBS 200K-IS-CO
LK-ALBS 200K-ST
LK-ALBS 200K-ST-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

96.45 €

1 5 Days 130220.01 to 320.00-1008510040swivel castor11010108040230

120.20 €

1 5 Days 130220.01 to 320.00-1008510040swivel castor with brake11012008040230

122.63 €

1 7 Days 130220.01 to 320.00Conductivity1008510040swivel castor with brake11012358040230

98.58 €

1 5 Days 155220.01 to 320.00-1008512540swivel castor130119210040320

136.11 €

1 7 Days 155220.01 to 320.00-1008512540swivel castor with brake130150010040320

119.33 €

1 5 Days 155220.01 to 320.00-1008512540swivel castor with brake130144710040320

124.76 €

1 7 Days 155220.01 to 320.00-1008512540swivel castor with brake130145210040320

101.60 €

1 7 Days 172220.01 to 320.00-14011012540swivel castor130133010040320

139.13 €

1 7 Days 172220.01 to 320.00-14011012540swivel castor with brake130167010040320

122.88 €

1 7 Days 155220.01 to 320.00-14011012540swivel castor with brake130159910040320

165.69 €

1 7 Days 155220.01 to 320.00-14011012540swivel castor147242010040320

127.78 €

1 7 Days 170220.01 to 320.00-14011012554swivel castor with brake130164210040320

113.67 €

1 5 Days 170320.01 to 485.00-1008512554swivel castor155137912540350

117.11 €

1 7 Days 187320.01 to 485.00-1008512554swivel castor155135812540350

151.19 €

1 23 Days 170320.01 to 485.00-1008512554swivel castor with brake155167212540350

154.63 €

1 23 Days 197320.01 to 485.00-1008515050swivel castor with brake155165012540350

134.53 €

1 5 Days 197320.01 to 485.00-1008515050swivel castor with brake155160512540350

137.99 €

1 23 Days 197320.01 to 485.00-1008515050swivel castor with brake155160512540350

139.85 €

1 7 Days 202320.01 to 485.00-1008516050swivel castor with brake155162912540350

143.30 €

1 23 Days 202320.01 to 485.00-1008516050swivel castor with brake155163612540350

116.42 €

1 5 Days 202320.01 to 485.00-14011016050swivel castor155155012540350

119.87 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor155153212540350

153.95 €

1 7 Days 219320.01 to 485.00-14011016050swivel castor with brake155184012540350

157.40 €

1 23 Days 219320.01 to 485.00-14011016050swivel castor with brake155183212540350

137.70 €

1 5 Days 202320.01 to 485.00-14011016050swivel castor with brake155178612540350

141.15 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake155175612540350

180.50 €

1 7 Days 223320.01 to 485.00-14011018050swivel castor172259012540350

183.95 €

1 23 Days 223320.01 to 485.00-14011018050swivel castor172258212540350

142.60 €

1 7 Days 223320.01 to 485.00-14011018050swivel castor with brake155180012540350

146.05 €

1 23 Days 245320.01 to 485.00-14011020050swivel castor with brake155180712540350

166.91 €

1 7 Days 245320.01 to 485.00-14011020050swivel castor170280312554450

214.90 €

1 7 Days 245320.01 to 485.00-14011020050swivel castor with brake170329712554450

250.85 €

1 7 Days 245320.01 to 485.00-14011020050swivel castor187392012554450

209.55 €

1 7 Days 262320.01 to 485.00-14011020050swivel castor with brake170339212554450

176.73 €

1 7 Days 262485.01 to 750.00-14011020050swivel castor197283415050500

224.32 €

1 5 Days 245485.01 to 750.00-14011020050swivel castor with brake197333615050500

219.39 €

1 7 Days 245485.01 to 750.00-14011020050swivel castor with brake197347615050500

177.83 €

1 5 Days 110485.01 to 750.00-1401108040swivel castor202290316050580

182.85 €

1 23 Days 110485.01 to 750.00-1401108040swivel castor202286416050580

225.41 €

1 5 Days 110485.01 to 750.00-1401108040swivel castor with brake202340016050580

230.44 €

1 23 Days 130485.01 to 750.00-14011010040swivel castor with brake202333916050580

261.75 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor219403616050580

266.79 €

1 23 Days 130485.01 to 750.00Conductivity14011010040swivel castor219395216050580

220.46 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor with brake202356816050580

225.49 €

1 23 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake202349016050580

212.38 €

1 7 Days 130485.01 to 750.00Conductivity14011010040swivel castor223327818050600

275.68 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor with brake223386518050600

255.02 €

1 7 Days 130485.01 to 750.00Conductivity14011010040swivel castor with brake223393918050600

234.75 €

1 5 Days 130485.01 to 750.00-14011010040swivel castor245353020050600

244.47 €

1 23 Days 130485.01 to 750.00Antistatic14011010040swivel castor245353720050600

282.68 €

1 5 Days 130485.01 to 750.00-14011010040swivel castor with brake245405920050600

292.40 €

1 23 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake245410020050600

318.68 €

1 23 Days 130485.01 to 750.00-14011010040swivel castor262466920050600

328.38 €

1 23 Days 130485.01 to 750.00Conductivity14011010040swivel castor262460620050600

277.38 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor with brake245419820050600

287.10 €

1 7 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake245419820050600

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color blue
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support