Pressed Steel Swivel Castor, LK-ALEV Series (Part Numbers)

Pressed Steel Swivel Castor, LK-ALEV Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-ALEV 200K-ST
LK-ALEV 200K-ST-EL
LK-ALEV 200K-ST-SG
LK-ALEV 200K-ST-SG-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

197.32 €

1 7 Days 147485.01 to 750.00Antistatic14011010040swivel castor with brake24542002005065 Shore Ablacknono500

216.75 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor with brake24541842005071 Shore Ablacknono500

204.50 €

1 7 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake24542102005065 Shore Agreyyesyes500

224.72 €

1 23 Days 155320.01 to 485.00-14011012540swivel castor with brake24542422005065 Shore Agreyyesyes450

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support