Pressed Steel Swivel Castor, LK-ALST Series (Part Numbers)

Pressed Steel Swivel Castor, LK-ALST Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-ALST 160K-ST-AS
LK-ALST 180K
LK-ALST 180K-FI
LK-ALST 180K-ST
LK-ALST 200K
LK-ALST 200K-AS
LK-ALST 200K-FI
LK-ALST 200K-FI-AS
LK-ALST 200K-IS
LK-ALST 200K-IS-AS
LK-ALST 200K-ST
LK-ALST 200K-ST-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

226.05 €

1 23 Days 130485.01 to 750.00-14011010040swivel castor with brake202364216050dark grey580

185.57 €

1 7 Days 130485.01 to 750.00Antistatic14011010040swivel castor223336418050green600

248.86 €

1 7 Days 130485.01 to 750.00-14011010040swivel castor with brake223391618050green600

228.20 €

1 7 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake223400118050green600

200.57 €

1 5 Days 130485.01 to 750.00-14011010040swivel castor245365020050green600

227.87 €

1 23 Days 130485.01 to 750.00Antistatic14011010040swivel castor245362220050dark grey600

248.50 €

1 5 Days 130485.01 to 750.00-14011010040swivel castor with brake245419920050green600

275.80 €

1 23 Days 130485.01 to 750.00Antistatic14011010040swivel castor with brake245422320050dark grey600

284.48 €

1 7 Days 155485.01 to 750.00-14011012540swivel castor262481020050green600

311.78 €

1 23 Days 155485.01 to 750.00Antistatic14011012540swivel castor262475920050dark grey600

243.20 €

1 7 Days 155485.01 to 750.00Antistatic14011012540swivel castor with brake245439020050green600

270.50 €

1 23 Days 155485.01 to 750.00-14011012540swivel castor with brake245429920050dark grey600

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support