Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKDGX-PATH 125XK-ZAX51
Part Number
|
---|
LKDGX-PATH 125XK-ZAX51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.33 € | 1 | 7 Days | 121 | Conductivity | - | 100 | 18 | 130 | 882 | 125 | stem | 125 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Tread and tyre hardness | 94 Shore A |
Tread color | grey | Wheel body color | silver grey RAL 7001 | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Twin Castor Move, LKDGX-PATH Series, part number LKDGX-PATH 125XK-ZAX51.
You can find the detail information about specifications and dimensions on part number LKDGX-PATH 125XK-ZAX51.
Configure
Basic Attributes
Plate Length L(mm)
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKDGX-PATH 100XK-11 |
LKDGX-PATH 100XK-11-ELS |
LKDGX-PATH 100XK-11-FI |
LKDGX-PATH 100XK-11-FI-ELS |
LKDGX-PATH 100XK-9 |
LKDGX-PATH 125XK-ZAX55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.45 € | 1 | 23 Days | 103 | - | 42 | 100 | 18 | 103 | 431 | 100 | bolt hole | 100 | ||
77.07 € | 1 | 23 Days | 103 | - | 42 | 100 | 18 | 103 | 433 | 100 | bolt hole | 100 | ||
68.15 € | 1 | 23 Days | 103 | - | 42 | 100 | 18 | 103 | 500 | 100 | bolt hole | 100 | ||
84.76 € | 1 | 23 Days | 103 | - | 42 | 100 | 18 | 103 | 502 | 100 | bolt hole | 100 | ||
60.45 € | 1 | 23 Days | 103 | - | 42 | 100 | 18 | 103 | 430 | 100 | bolt hole | 100 | ||
83.33 € | 1 | 7 Days | 121 | Conductivity | - | 100 | 18 | 130 | 890 | 125 | stem | 125 |