Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKDH-PATH 100K-ELS-GS10
Part Number
|
---|
LKDH-PATH 100K-ELS-GS10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.75 € | 1 | 23 Days | 135 | - | 125 | 20 | 121 | 506 | 100 | threaded pin | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Tread and tyre hardness | 94 Shore A |
Tread color | grey | Wheel body color | grey white RAL 9002 | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Twin Castor Move, LKDH-PATH Series, part number LKDH-PATH 100K-ELS-GS10.
You can find the detail information about specifications and dimensions on part number LKDH-PATH 100K-ELS-GS10.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKDH-PATH 100K-11-FI |
LKDH-PATH 100K-11-FI-ELS |
LKDH-PATH 100K-9 |
LKDH-PATH 100K-ELS-GS12 |
LKDH-PATH 100K-ELS-ZA51 |
LKDH-PATH 100K-ELS-ZA55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.24 € | 1 | 23 Days | 121 | - | 100 | 18 | 121 | 488 | 100 | bolt hole | 100 | ||
70.85 € | 1 | 23 Days | 121 | - | 100 | 18 | 121 | 490 | 100 | bolt hole | 100 | ||
46.53 € | 1 | 23 Days | 121 | - | 100 | 18 | 121 | 454 | 100 | bolt hole | 100 | ||
66.28 € | 1 | 23 Days | 135 | Conductivity | 125 | 20 | 121 | 529 | 100 | threaded pin | 100 | ||
72.83 € | 1 | 23 Days | 135 | - | 125 | 20 | 121 | 627 | 100 | stem | 100 | ||
72.83 € | 1 | 23 Days | 135 | Conductivity | 125 | 20 | 121 | 636 | 100 | stem | 100 |