Blickle Synthetic Twin Castor Move, LKD-PATH Series (Part Numbers)

Blickle Synthetic Twin Castor Move, LKD-PATH Series
Blickle Synthetic Twin Castor Move, Colour Grey White, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKD series

  • high-quality nylon 6, impact resistant
  • two grooved ball bearings in the swivel head sealed on both sides
  • bolt hole
  • colour grey white RAL 9002
  • modern, appealing design

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour grey white RAL 9002

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, temporarily up to +80 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKD-PATH 100K
LKD-PATH 100K-9
LKD-PATH 100K-9-ELS
LKD-PATH 100K-9-FI
LKD-PATH 100K-9-FI-ELS
LKD-PATH 100K-11
LKD-PATH 100K-11-ELS
LKD-PATH 100K-11-FI
LKD-PATH 100K-11-FI-ELS
LKD-PATH 100K-ELS
LKD-PATH 100K-ELS-GS10
LKD-PATH 100K-ELS-GS12
LKD-PATH 100K-ELS-ZA51
LKD-PATH 100K-ELS-ZA55
LKD-PATH 100K-FI
LKD-PATH 100K-FI-ELS
LKD-PATH 100K-FI-ELS-GS10
LKD-PATH 100K-FI-ELS-GS12
LKD-PATH 100K-FI-ELS-ZA51
LKD-PATH 100K-FI-ELS-ZA55
LKD-PATH 100K-FI-GS10
LKD-PATH 100K-FI-GS12
LKD-PATH 100K-FI-ZA51
LKD-PATH 100K-FI-ZA55
LKD-PATH 100K-GS10
LKD-PATH 100K-GS12
LKD-PATH 100K-ZA51
LKD-PATH 100K-ZA55
LKD-PATH 125K
LKD-PATH 125K-11
LKD-PATH 125K-11-ELS
LKD-PATH 125K-11-FI
LKD-PATH 125K-11-FI-ELS
LKD-PATH 125K-11-RIFI
LKD-PATH 125K-11-RIFI-ELS
LKD-PATH 125K-ELS
LKD-PATH 125K-ELS-GS10
LKD-PATH 125K-ELS-GS12
LKD-PATH 125K-ELS-ZA51
LKD-PATH 125K-ELS-ZA55
LKD-PATH 125K-FI
LKD-PATH 125K-FI-ELS
LKD-PATH 125K-FI-ELS-GS10
LKD-PATH 125K-FI-ELS-GS12
LKD-PATH 125K-FI-ELS-ZA51
LKD-PATH 125K-FI-ELS-ZA55
LKD-PATH 125K-FI-GS10
LKD-PATH 125K-FI-GS12
LKD-PATH 125K-FI-ZA51
LKD-PATH 125K-FI-ZA55
LKD-PATH 125K-GS10
LKD-PATH 125K-GS12
LKD-PATH 125K-RIFI
LKD-PATH 125K-RIFI-ELS
LKD-PATH 125K-RIFI-ELS-GS10
LKD-PATH 125K-RIFI-ELS-GS12
LKD-PATH 125K-RIFI-ELS-ZA51
LKD-PATH 125K-RIFI-ELS-ZA55
LKD-PATH 125K-RIFI-GS10
LKD-PATH 125K-RIFI-GS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

45.73 €

1 23 Days 103Conductivity4210018103430100bolt hole100

45.73 €

1 23 Days 103-4210018103433100bolt hole100

62.35 €

1 23 Days 103-4210018103435100bolt hole100

53.44 €

1 23 Days 103-4210018103468100bolt hole100

70.05 €

1 23 Days 103-4210018103470100bolt hole100

45.73 €

1 23 Days 103-4210018103432100bolt hole100

62.35 €

1 23 Days 103-4210018103434100bolt hole100

53.44 €

1 23 Days 103-4210018103467100bolt hole100

70.05 €

1 23 Days 103-4210018103469100bolt hole100

62.35 €

1 23 Days 130-4212520103432100bolt hole100

64.95 €

1 23 Days 130-4212520103485100threaded pin100

65.48 €

1 23 Days 130Conductivity4212520103508100threaded pin100

72.03 €

1 23 Days 130--12520103606100stem100

72.03 €

1 23 Days 130Conductivity-12520103615100stem100

53.44 €

1 23 Days 130-4212520103471100bolt hole100

70.05 €

1 23 Days 130Conductivity4212520103473100bolt hole100

72.67 €

1 23 Days 130Conductivity4212520103526100threaded pin100

73.19 €

1 23 Days 130Conductivity4212520103549100threaded pin100

79.73 €

1 23 Days 130Conductivity-12520103641100stem100

79.73 €

1 23 Days 130Conductivity-12520103650100stem100

56.05 €

1 23 Days 130Conductivity4212520103524100threaded pin100

56.57 €

1 23 Days 130-4212520103547100threaded pin100

63.12 €

1 23 Days 130Conductivity-12520103639100stem100

63.12 €

1 23 Days 130Conductivity-12520103648100stem100

48.35 €

1 23 Days 130Conductivity4212520103483100threaded pin100

48.87 €

1 23 Days 130Conductivity4212520103506100threaded pin100

55.41 €

1 23 Days 130Conductivity-12520103604100stem100

55.41 €

1 23 Days 130--12520103613100stem100

50.71 €

1 7 Days 130-4512520130624125bolt hole125

50.71 €

1 7 Days 130-4512520130692125bolt hole125

70.98 €

1 23 Days 130-4512520130724125bolt hole125

61.42 €

1 5 Days 130-4512520130736125bolt hole125

81.69 €

1 7 Days 130-4512520130770125bolt hole125

75.12 €

1 23 Days 130-4512520130732125bolt hole125

95.38 €

1 23 Days 130Conductivity4512520130732125bolt hole125

70.98 €

1 5 Days 130Conductivity4512520130728125bolt hole125

73.60 €

1 7 Days 130Conductivity4512520130773125threaded pin125

74.12 €

1 7 Days 130Conductivity4512520130806125threaded pin125

83.39 €

1 7 Days 130Conductivity-12520130898125stem125

83.39 €

1 7 Days 130--12520130907125stem125

61.42 €

1 23 Days 130-4512520130701125bolt hole125

81.69 €

1 7 Days 130-4512520130762125bolt hole125

84.30 €

1 7 Days 130-4512520130818125threaded pin125

84.83 €

1 7 Days 130-4512520130835125threaded pin125

91.44 €

1 7 Days 130--12520130943125stem125

91.44 €

1 7 Days 121--10018130952125stem125

64.03 €

1 7 Days 121-4510018130791125threaded pin125

64.55 €

1 5 Days 121Conductivity4510018130784125threaded pin125

71.15 €

1 7 Days 121--10018130923125stem125

71.15 €

1 7 Days 121Conductivity-10018130934125stem125

53.33 €

1 7 Days 121-4510018130748125threaded pin125

53.85 €

1 7 Days 121Conductivity4510018130806125threaded pin125

75.12 €

1 23 Days 121-4510018130730125bolt hole125

95.38 €

1 23 Days 121Conductivity4510018130644125bolt hole125

98.00 €

1 23 Days 121Conductivity4510018130788125threaded pin125

98.52 €

1 23 Days 121Conductivity4510018130846125threaded pin125

107.79 €

1 23 Days 121Conductivity-10018130920125stem125

107.79 €

1 23 Days 121Conductivity-10018130930125stem125

77.72 €

1 23 Days 121Conductivity4510018130664125threaded pin125

78.25 €

1 23 Days 121-4510018130722125threaded pin125

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color grey white RAL 9002 Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support