Blickle Synthetic Swivel Castor Flow, LKFG-TPA Series

Blickle Synthetic Swivel Castor Flow, LKFG-TPA Series
Blickle Synthetic Swivel Castor Flow, Colour Silver Grey, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: LKFG series

  • high-quality thermoplastic
  • colour silver grey RAL 7001
  • double ball bearing in the swivel head
  • bolt hole
  • modern, appealing design

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey RAL 7001

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +50 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKFG-TPA 126G
LKFG-TPA 126G-11
LKFG-TPA 126G-11-FI
LKFG-TPA 126G-FI
LKFG-TPA 126G-FI-P25
LKFG-TPA 126G-P25
LKFG-TPA 126KF
LKFG-TPA 126KF-11
LKFG-TPA 126KF-11-FI
LKFG-TPA 126KF-FI
LKFG-TPA 126KF-FI-P25
LKFG-TPA 126KF-P25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Mounting type Load capacity at 3 km/h
(kg)

25.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16155-12532plain boreswivel castor160432bolt hole110

25.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16155-12532plain boreswivel castor160423bolt hole110

29.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13055-10035Ball bearingswivel castor with brake160487bolt hole110

29.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13055-10035Ball bearingswivel castor with brake160488bolt hole110

31.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130906610035Ball bearingswivel castor with brake161548top plate110

26.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130906610035Ball bearingswivel castor161490top plate110

30.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13055-10037Ball bearing (C)swivel castor160501bolt hole110

30.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13055-10035Ball bearing (C)swivel castor160499bolt hole110

34.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13055-10035Ball bearingswivel castor160557bolt hole110

34.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13055-10037Ball bearingswivel castor160558bolt hole110

36.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130906610035Ball bearingswivel castor161600top plate100

31.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130906610035Ball bearingswivel castor161542top plate100

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Wheel diameter(mm) 125 Wheel width(mm) 32
Suitable for autoclaves no Tread and tyre hardness 85 Shore A Tread color grey
Wheel body color silver grey RAL 7001 Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking yes Maximum temperature resistance(°C) 50
Minimum temperature resistance(°C) -20

Tech Support