Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKFGX-TPA 126G-PX27
Part Number
|
---|
LKFGX-TPA 126G-PX27 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.17 € | 1 | 23 Days | 155 | 90 | 70 | 125 | 35 | plain bore | swivel castor | 161 | 502 | top plate |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber | Wheel diameter(mm) | 125 |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Wheel body color | silver grey RAL 7001 | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 50 | Minimum temperature resistance(°C) | -20 | Load capacity at 3 km/h(kg) | 110 |
This page is Blickle Synthetic Swivel Castor Flow, LKFGX-TPA Series, part number LKFGX-TPA 126G-PX27.
You can find the detail information about specifications and dimensions on part number LKFGX-TPA 126G-PX27.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Mounting type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKFGX-TPA 126G-11-FI |
LKFGX-TPA 126G-FI |
LKFGX-TPA 126G-FI-PX27 |
LKFGX-TPA 126XKF |
LKFGX-TPA 126XKF-11 |
LKFGX-TPA 126XKF-11-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Mounting type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.23 € | 1 | 23 Days | 130 | 55 | - | 100 | 35 | plain bore | swivel castor with brake | 160 | 483 | bolt hole | ||
34.23 € | 1 | 23 Days | 130 | 55 | - | 100 | 35 | plain bore | swivel castor with brake | 160 | 478 | bolt hole | ||
37.36 € | 1 | 23 Days | 155 | 90 | 70 | 125 | 35 | plain bore | swivel castor with brake | 161 | 557 | top plate | ||
37.56 € | 1 | 23 Days | 202 | 55 | - | 160 | 50 | Ball bearing (C) | swivel castor | 160 | 499 | bolt hole | ||
37.56 € | 1 | 23 Days | 155 | 55 | - | 125 | 35 | Ball bearing (C) | swivel castor | 160 | 498 | bolt hole | ||
41.82 € | 1 | 23 Days | 155 | 55 | - | 125 | 35 | Ball bearing (C) | swivel castor | 160 | 554 | bolt hole |