Pressed Steel Swivel Castor, LK-G Series

Pressed Steel Swivel Castor, LK-G Series
Pressed Steel Swivel Castor, Heavy Duty Design, Cast Iron Wheel

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-G 80G
LK-G 80G-FI
LK-G 80G-ST
LK-G 100G-1
LK-G 100G-1-FI
LK-G 100G-1-ST
LK-G 100G-3
LK-G 100G-3-FI
LK-G 100G-3-ST
LK-G 100K-1
LK-G 100K-1-FI
LK-G 100K-1-ST
LK-G 100K-3
LK-G 100K-3-FI
LK-G 100K-3-ST
LK-G 125G-1
LK-G 125G-1-FI
LK-G 125G-1-ST
LK-G 125G-3
LK-G 125G-3-FI
LK-G 125G-3-ST
LK-G 125K-1
LK-G 125K-1-FI
LK-G 125K-1-ST
LK-G 125K-3
LK-G 125K-3-FI
LK-G 125K-3-ST
LK-G 127G
LK-G 127G-FI
LK-G 127G-ST
LK-G 127K
LK-G 127K-FI
LK-G 127K-ST
LK-G 150G
LK-G 150G-FI
LK-G 150G-ST
LK-G 150K
LK-G 150K-FI
LK-G 150K-ST
LK-G 200G
LK-G 200G-FI
LK-G 200G-ST
LK-G 200K
LK-G 200K-FI
LK-G 200K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

46.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111220.01 to 320.00-100858032plain boreswivel castor11012658025-25250

69.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111220.01 to 320.00-100858032plain boreswivel castor with brake11014198025-25250

72.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111220.01 to 320.00Conductivity100858032plain boreswivel castor with brake11014808025-25250

54.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-1008512535plain boreswivel castor130176010035-25350

74.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-1008512535plain boreswivel castor with brake130202110035-25350

80.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-1008512535plain boreswivel castor with brake130198010035-25350

57.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-14011012535plain boreswivel castor130193710035-25350

78.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-14011012535plain boreswivel castor with brake130220010035-25350

83.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550plain boreswivel castor with brake130210010035-25350

62.78 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-1008512550Ball bearingswivel castor130191010035-20350

83.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-1008512550Ball bearingswivel castor with brake130218310035-20350

88.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-1008512550Ball bearingswivel castor with brake130218610035-20350

65.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550Ball bearingswivel castor130209910035-20350

87.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550Ball bearingswivel castor with brake130232810035-20350

91.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-14011015050Ball bearingswivel castor with brake130236410035-20350

61.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor155227112535-25350

81.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor with brake155255112535-25350

87.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor with brake155259012535-25350

64.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-14011015050plain boreswivel castor155250012535-25350

85.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-14011015050plain boreswivel castor with brake155271812535-25350

90.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050plain boreswivel castor with brake155276312535-25350

82.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050Ball bearingswivel castor155249312535-20350

102.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050Ball bearingswivel castor with brake155273412535-20350

108.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050Ball bearingswivel castor with brake155275812535-20350

84.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050Ball bearingswivel castor155268412535-20350

106.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050Ball bearingswivel castor with brake155290412535-20350

111.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110320.01 to 485.00-1401108025Ball bearingswivel castor with brake155295712535-20350

98.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110485.01 to 750.00-1401108025plain boreswivel castor170402312550-25600

145.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110485.01 to 750.00-1401108025plain boreswivel castor with brake170454212550-25600

141.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type90485.01 to 750.00-1401106540plain boreswivel castor with brake170463012550-25600

119.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type73485.01 to 750.00-1401105032Ball bearingswivel castor170491012550-20600

167.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type73485.01 to 750.00-1401105032Ball bearingswivel castor with brake170539012550-20600

162.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00-14011010032Ball bearingswivel castor with brake170547012550-20600

111.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00-14011010032plain boreswivel castor197470015050-25600

158.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00-14011010032plain boreswivel castor with brake197524015050-25600

154.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00Conductivity14011010032plain boreswivel castor with brake197544515050-25600

127.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00-14011010032Ball bearingswivel castor197509415050-20600

175.25 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136485.01 to 750.00Conductivity14011010032Ball bearingswivel castor with brake197562715050-20600

170.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00-14011012532Ball bearingswivel castor with brake197578115050-20600

135.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00-14011012532plain boreswivel castor245642320050-25600

181.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00-14011012532plain boreswivel castor with brake245715820050-25600

177.91 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00Conductivity14011012532plain boreswivel castor with brake245703820050-25600

150.01 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00-14011012532Ball bearingswivel castor245649420050-20600

197.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161485.01 to 750.00Conductivity14011012532Ball bearingswivel castor with brake245695020050-20600

192.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111485.01 to 750.00-1401108032Ball bearingswivel castor with brake245724220050-20600

Loading...

  1. 1

Basic information

Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 180–220 HB
Tread color silver Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking no
Maximum temperature resistance(°C) 70

Tech Support