Light Duty Swivel Castor, LKPA-PATH Series (Part Numbers)

Light Duty Swivel Castor, LKPA-PATH Series
Light Duty Swivel Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre, LKPA-PATH Series

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-PATH 80G
LKPA-PATH 80G-FI
LKPA-PATH 80KF
LKPA-PATH 80KF-ELS
LKPA-PATH 80KF-FI
LKPA-PATH 80KF-FI-ELS
LKPA-PATH 101G
LKPA-PATH 101G-FI
LKPA-PATH 101KF
LKPA-PATH 101KF-ELS
LKPA-PATH 101KF-FI
LKPA-PATH 101KF-FI-ELS
LKPA-PATH 126G
LKPA-PATH 126G-FI
LKPA-PATH 126KF
LKPA-PATH 126KF-ELS
LKPA-PATH 126KF-FI
LKPA-PATH 126KF-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

26.46 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor11158980-25120

40.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13610032plain boreswivel castor with brake11167580-25120

30.49 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13610032Ball bearing (C)swivel castor11163480-20120

43.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16112532Ball bearing (C)swivel castor11163280-20100

44.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16112532Ball bearing (C)swivel castor with brake11174280-20120

57.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13010032Ball bearing (C)swivel castor with brake11174280-20100

29.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor136654100-25120

43.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610030plain boreswivel castor with brake136771100-25120

36.22 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610030Ball bearing (C)swivel castor136710100-20120

53.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type16112532Ball bearing (C)swivel castor136719100-20120

50.19 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type16112532Ball bearing (C)swivel castor with brake136825100-20120

67.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type16112530Ball bearing (C)swivel castor with brake136834100-20120

38.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type16112530plain boreswivel castor161748125-25120

52.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type18515032plain boreswivel castor with brake161860125-25120

40.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type18515032Ball bearing (C)swivel castor161806125-20120

62.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type735029Ball bearing (C)swivel castor161810125-20120

54.17 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type735029Ball bearing (C)swivel castor with brake161911125-20120

76.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032Ball bearing (C)swivel castor with brake161926125-20120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support