Manufacturer part number: LKPA-POA 80G
Brand: BLICKLE
Price: 21.71 €
Delivery time: 7 Days
Mounting Height H: 155 mm
Wheel Characteristics: Conductivity
Wheel Dia. D: 125 mm
Bearing type: plain bore
Product type: swivel castor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKPA-POA 80G
Part Number
|
---|
LKPA-POA 80G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.71 € | 1 | 7 Days | 155 | Conductivity | 125 | plain bore | swivel castor | 111 | 556 | 80 | 32 | -25 | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 90 | Plate Width W(mm) | 66 | Wheel Width B(mm) | 32 |
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 70 Shore D | Tread color | black |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Light Duty Swivel Castor, LKPA-POA Series, part number LKPA-POA 80G.
You can find the detail information about specifications and dimensions on part number LKPA-POA 80G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKPA-POA 100G-FI |
LKPA-POA 100K |
LKPA-POA 100K-FI |
LKPA-POA 125G |
LKPA-POA 125G-FI |
LKPA-POA 80G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.26 € | 1 | 5 Days | 130 | - | 100 | plain bore | swivel castor with brake | 136 | 715 | 100 | 32 | -25 | 120 | ||
33.66 € | 1 | 7 Days | 130 | Conductivity | 100 | Ball bearing (C) | swivel castor | 136 | 660 | 100 | 30 | -20 | 120 | ||
47.63 € | 1 | 7 Days | 130 | - | 100 | Ball bearing (C) | swivel castor with brake | 136 | 770 | 100 | 30 | -20 | 120 | ||
29.20 € | 1 | 7 Days | 130 | Conductivity | 100 | plain bore | swivel castor | 161 | 671 | 125 | 32 | -25 | 120 | ||
42.75 € | 1 | 7 Days | 130 | - | 100 | plain bore | swivel castor with brake | 161 | 789 | 125 | 32 | -25 | 120 | ||
35.65 € | 1 | 7 Days | 155 | - | 125 | plain bore | swivel castor with brake | 111 | 663 | 80 | 32 | -25 | 120 |