Light Duty Swivel Castor, LKPA-POES Series

Light Duty Swivel Castor, LKPA-POES Series
Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-POES 102KF-FI-SG
LKPA-POES 102KF-SG
LKPA-POES 127KF-FI-SG
LKPA-POES 127KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

58.55 €

1 7 Days Conductivityswivel castor with brake136826100

44.59 €

1 7 Days -swivel castor136716100

62.97 €

1 7 Days Conductivityswivel castor with brake161932125

49.63 €

1 7 Days -swivel castor161810125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 155 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Wheel Dia. D(mm) 125 Wheel Width B(mm) 32 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Wheel width(mm) 32
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 55 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 120

Tech Support