Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LK-PATH 125KF-1-FI
Part Number
|
---|
LK-PATH 125KF-1-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.17 € | 1 | 5 Days | 202 | 220.01 to 320.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | swivel castor with brake | 155 | 1287 | 125 | 32 | dark grey | -20 | 250 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, LK-PATH Series, part number LK-PATH 125KF-1-FI.
You can find the detail information about specifications and dimensions on part number LK-PATH 125KF-1-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LK-PATH 100KF-1-FI-ELS |
LK-PATH 100KF-1-ST |
LK-PATH 100KF-1-ST-ELS |
LK-PATH 125KF-1-FI-ELS |
LK-PATH 125KF-1-ST |
LK-PATH 125KF-1-ST-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.72 € | 1 | 7 Days | 155 | 80.01 to 140.00 | - | 100 | 85 | 125 | 32 | Ball bearing (C) | swivel castor with brake | 130 | 1206 | 100 | 32 | dark grey | -20 | 130 | ||
73.95 € | 1 | 7 Days | 155 | 140.01 to 220.00 | Conductivity | 100 | 85 | 125 | 32 | Ball bearing (C) | swivel castor with brake | 130 | 1210 | 100 | 32 | dark grey | -20 | 200 | ||
89.83 € | 1 | 7 Days | 202 | 80.01 to 140.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | swivel castor with brake | 130 | 1226 | 100 | 32 | dark grey | -20 | 130 | ||
93.09 € | 1 | 7 Days | 202 | 140.01 to 220.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | swivel castor with brake | 155 | 1327 | 125 | 32 | dark grey | -20 | 160 | ||
78.15 € | 1 | 7 Days | 202 | 220.01 to 320.00 | - | 100 | 85 | 160 | 40 | Ball bearing (C) | swivel castor with brake | 155 | 1337 | 125 | 32 | dark grey | -20 | 250 | ||
99.05 € | 1 | 7 Days | 245 | 140.01 to 220.00 | - | 100 | 85 | 200 | 40 | Ball bearing (C) | swivel castor with brake | 155 | 1351 | 125 | 32 | dark grey | -20 | 160 |