Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKPA-TPA 101KF-FI
Part Number
|
---|
LKPA-TPA 101KF-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.85 € | 1 | 5 Days | 136 | 80.01 to 140.00 | - | 100 | 32 | Ball bearing (C) | swivel castor with brake | 136 | 793 | 100 | silver grey | 110 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 |
---|---|---|---|---|---|
Plate Width W(mm) | 66 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Swivel Castor, LKPA-TPA Series, part number LKPA-TPA 101KF-FI.
You can find the detail information about specifications and dimensions on part number LKPA-TPA 101KF-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKPA-TPA 101G-FI-ELS |
LKPA-TPA 101KF |
LKPA-TPA 101KF-ELS |
LKPA-TPA 101KF-FI-ELS |
LKPA-TPA 126G |
LKPA-TPA 126G-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.49 € | 1 | 5 Days | 111 | 35.01 to 80.00 | - | 80 | 32 | plain bore | swivel castor with brake | 136 | 744 | 100 | black | 70 | ||
30.90 € | 1 | 5 Days | 111 | 80.01 to 140.00 | Conductivity | 80 | 32 | Ball bearing (C) | swivel castor | 136 | 680 | 100 | silver grey | 110 | ||
41.54 € | 1 | 7 Days | 136 | 35.01 to 80.00 | - | 100 | 32 | Ball bearing (C) | swivel castor | 136 | 686 | 100 | black | 70 | ||
55.50 € | 1 | 5 Days | 136 | 35.01 to 80.00 | - | 100 | 32 | Ball bearing (C) | swivel castor with brake | 136 | 801 | 100 | black | 70 | ||
28.32 € | 1 | 5 Days | 136 | 80.01 to 140.00 | - | 100 | 32 | plain bore | swivel castor | 161 | 707 | 125 | silver grey | 120 | ||
39.42 € | 1 | 7 Days | 136 | 35.01 to 80.00 | - | 100 | 32 | plain bore | swivel castor | 161 | 723 | 125 | black | 80 |