• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Light Duty Swivel Castor, LKPA-VSTH Series (Part Numbers)

Light Duty Swivel Castor, LKPA-VSTH Series
Light Duty Swivel Castor, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, LKPA-VSTH Series

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-VSTH 50K
LKPA-VSTH 50K-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

44.20 €

1 5 Days swivel castor637

49.18 €

1 23 Days swivel castor with brake682

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Load Range(daN) 140.01 to 220.00
Wheel Material Steel Wheel Characteristics Conductivity Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Dia. D(mm) 100 Wheel Width B(mm) 37
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane
Total height(mm) 73 Wheel diameter(mm) 50 Wheel width(mm) 33
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 150

Tech Support