Pressed Steel Swivel Castor, LK-PO Series

Pressed Steel Swivel Castor, LK-PO Series
Pressed Steel Swivel Castor, Heavy Duty Design, Nylon Wheel

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-PO 75G
LK-PO 75G-FA
LK-PO 75G-FI
LK-PO 75G-FI-FA
LK-PO 75G-ST
LK-PO 75G-ST-FA
LK-PO 75R
LK-PO 75R-FA
LK-PO 75R-FI
LK-PO 75R-FI-FA
LK-PO 75R-ST
LK-PO 75R-ST-FA
LK-PO 75XR
LK-PO 75XR-FA
LK-PO 75XR-FI
LK-PO 75XR-FI-FA
LK-PO 75XR-ST
LK-PO 75XR-ST-FA
LK-PO 82G
LK-PO 82G-FA
LK-PO 82G-FI
LK-PO 82G-FI-FA
LK-PO 82G-ST
LK-PO 82G-ST-FA
LK-PO 82K
LK-PO 82K-FA
LK-PO 82K-FI
LK-PO 82K-FI-FA
LK-PO 82K-ST
LK-PO 82K-ST-FA
LK-PO 82R
LK-PO 82R-FA
LK-PO 82R-FI
LK-PO 82R-FI-FA
LK-PO 82R-ST
LK-PO 82R-ST-FA
LK-PO 82XR
LK-PO 82XR-FA
LK-PO 82XR-FI
LK-PO 82XR-FI-FA
LK-PO 82XR-ST
LK-PO 82XR-ST-FA
LK-PO 100G-1
LK-PO 100G-1-ELS
LK-PO 100G-1-ELS-FA
LK-PO 100G-1-FA
LK-PO 100G-1-FI
LK-PO 100G-1-FI-ELS
LK-PO 100G-1-FI-ELS-FA
LK-PO 100G-1-FI-FA
LK-PO 100G-1-ST
LK-PO 100G-1-ST-ELS
LK-PO 100G-1-ST-ELS-FA
LK-PO 100G-1-ST-FA
LK-PO 100G-3
LK-PO 100G-3-ELS
LK-PO 100G-3-ELS-FA
LK-PO 100G-3-FA
LK-PO 100G-3-FI
LK-PO 100G-3-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

34.11 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor1087577532natural whitenatural white-25200

41.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor1088027532natural whitenatural white-25200

57.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor with brake1089587532natural whitenatural white-25200

64.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor with brake1089507532natural whitenatural white-25200

60.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor with brake1089867532natural whitenatural white-25200

67.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain boreswivel castor with brake10810307532natural whitenatural white-25200

41.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor1087957532natural whitenatural white-25200

48.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor1088307532natural whitenatural white-25200

64.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake1089817532natural whitenatural white-25200

71.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake10810197532natural whitenatural white-25200

67.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake10810137532natural whitenatural white-25200

74.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake10810207532natural whitenatural white-25200

45.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor1087967532natural whitenatural white-20200

52.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor1088347532natural whitenatural white-20200

68.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake1089827532natural whitenatural white-20200

75.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake10810207532natural whitenatural white-20200

71.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake1089637532natural whitenatural white-25200

78.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearingswivel castor with brake10810467532natural whitenatural white-25200

39.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110220.01 to 320.00-100858037plain boreswivel castor1108168037natural whitenatural white-25230

46.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110220.01 to 320.00-100858037plain boreswivel castor1108448037natural whitenatural white-25230

62.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110220.01 to 320.00-100858037plain boreswivel castor with brake1109708037natural whitenatural white-25230

69.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110220.01 to 320.00-100858037plain boreswivel castor with brake11010108037natural whitenatural white-25230

65.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110220.01 to 320.00-100858037plain boreswivel castor with brake11010348037natural whitenatural white-25230

72.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110220.01 to 320.00-100858040plain boreswivel castor with brake11010648037natural whitenatural white-25230

54.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110220.01 to 320.00-100858040Ball bearingswivel castor1109148037natural whitenatural white-20250

61.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearingswivel castor1109358037natural whitenatural white-20250

78.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearingswivel castor with brake11010848037natural whitenatural white-20250

85.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearingswivel castor with brake11010978037natural whitenatural white-20250

80.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearingswivel castor with brake11011338037natural whitenatural white-20250

87.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearingswivel castor with brake11011658037natural whitenatural white-20250

48.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor1108698037natural whitenatural white-25230

55.59 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor1109098037natural whitenatural white-25230

71.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010288037natural whitenatural white-25230

78.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010688037natural whitenatural white-25230

74.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010808037natural whitenatural white-25230

81.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11011208037natural whitenatural white-25230

52.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor1108738037natural whitenatural white-20230

59.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor1109138037natural whitenatural white-20230

75.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010328037natural whitenatural white-20230

82.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010728037natural whitenatural white-20230

78.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11010848037natural whitenatural white-20230

85.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearingswivel castor with brake11011248037natural whitenatural white-20230

41.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor13090310037natural whitenatural white-25280

57.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor13091010037greygrey-25280

66.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor13099310037greygrey-25280

50.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor13099410037natural whitenatural white-25280

61.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130113810037natural whitenatural white-25280

77.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130117510037greygrey-25280

86.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130122810037greygrey-25280

70.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130122010037natural whitenatural white-25280

68.03 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130115910037natural whitenatural white-25280

83.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130118210037greygrey-25280

92.36 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130124910037greygrey-25280

76.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130123810037natural whitenatural white-25280

44.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain boreswivel castor130108210037natural whitenatural white-25280

60.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain boreswivel castor130106810037greygrey-25280

69.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity14011010037plain boreswivel castor130117210037greygrey-25280

53.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity14011010037plain boreswivel castor130116410037natural whitenatural white-25280

65.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain boreswivel castor with brake130131410037natural whitenatural white-25280

81.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain boreswivel castor with brake130130010037greygrey-25280

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support