Pressed Steel Swivel Castor, LK-POEV Series (Part Numbers)

Pressed Steel Swivel Castor, LK-POEV Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-POEV 82KF
LK-POEV 82KF-FI
LK-POEV 82KF-FI-SG
LK-POEV 82KF-SG
LK-POEV 82KF-ST
LK-POEV 82KF-ST-SG
LK-POEV 82KFD
LK-POEV 82KFD-FI
LK-POEV 82KFD-FI-SG
LK-POEV 82KFD-SG
LK-POEV 82KFD-ST
LK-POEV 82KFD-ST-SG
LK-POEV 82XKF-FI-SG
LK-POEV 82XKF-SG
LK-POEV 82XKF-ST-SG
LK-POEV 100KA-1
LK-POEV 100KA-1-CS11
LK-POEV 100KA-1-CS11-FA
LK-POEV 100KA-1-CS11-SB
LK-POEV 100KA-1-CS11-SB-FA
LK-POEV 100KA-1-CS11-SG
LK-POEV 100KA-1-CS11-SG-FA
LK-POEV 100KA-1-FA
LK-POEV 100KA-1-FI
LK-POEV 100KA-1-FI-FA
LK-POEV 100KA-1-FI-SB
LK-POEV 100KA-1-FI-SB-FA
LK-POEV 100KA-1-FI-SG
LK-POEV 100KA-1-FI-SG-FA
LK-POEV 100KA-1-SB
LK-POEV 100KA-1-SB-FA
LK-POEV 100KA-1-SG
LK-POEV 100KA-1-SG-FA
LK-POEV 100KA-1-ST
LK-POEV 100KA-1-ST-FA
LK-POEV 100KA-1-ST-SB
LK-POEV 100KA-1-ST-SB-FA
LK-POEV 100KA-1-ST-SG
LK-POEV 100KA-1-ST-SG-FA
LK-POEV 100KA-3
LK-POEV 100KA-3-CS11
LK-POEV 100KA-3-CS11-FA
LK-POEV 100KA-3-CS11-SB
LK-POEV 100KA-3-CS11-SB-FA
LK-POEV 100KA-3-CS11-SG
LK-POEV 100KA-3-CS11-SG-FA
LK-POEV 100KA-3-FA
LK-POEV 100KA-3-FI
LK-POEV 100KA-3-FI-FA
LK-POEV 100KA-3-FI-SB
LK-POEV 100KA-3-FI-SB-FA
LK-POEV 100KA-3-FI-SG
LK-POEV 100KA-3-FI-SG-FA
LK-POEV 100KA-3-IS
LK-POEV 100KA-3-IS-FA
LK-POEV 100KA-3-IS-SB
LK-POEV 100KA-3-IS-SB-FA
LK-POEV 100KA-3-IS-SG
LK-POEV 100KA-3-IS-SG-FA
LK-POEV 100KA-3-SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

51.50 €

1 5 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor1108738040blacknono-20170

74.59 €

1 5 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010388040blacknono-20170

75.78 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010338040greyyesyes-20170

52.70 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor1108868040greyyesyes-20170

77.68 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010958040blacknono-20170

78.88 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010978040greyyesyes-20170

55.80 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor1108858040blacknono-20170

78.90 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010448040blacknono-20170

80.10 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010408040greyyesyes-20170

57.00 €

1 7 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor1108858040greyyesyes-20170

81.98 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11011048040blacknono-20170

83.18 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11011008040greyyesyes-20170

93.08 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010378040greyyesyes-20170

70.00 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor1108728040greyyesyes-20170

96.18 €

1 23 Days 130140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake11010838040greyyesyes-20170

54.12 €

1 5 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor13094810032blacknono-20200

91.65 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130125610032blacknono-20200

99.24 €

1 23 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130133710032blacknono-20200

94.54 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130129810032blueyesyes-20200

102.11 €

1 23 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130133710032blueyesyes-20200

93.25 €

1 5 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130125810032greyyesyes-20200

100.84 €

1 23 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130134210032greyyesyes-20200

61.70 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor130104310032blacknono-20200

74.18 €

1 5 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130120010032blacknono-20200

81.77 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130128010032blacknono-20200

77.08 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130120010032blueyesyes-20200

84.67 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130128510032blueyesyes-20200

75.80 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130120110032greyyesyes-20200

83.38 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130128010032greyyesyes-20200

57.00 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor13095610032blueyesyes-20200

64.58 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor130104210032blueyesyes-20200

55.73 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor13095610032greyyesyes-20200

63.30 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor130104810032greyyesyes-20200

80.30 €

1 7 Days 130140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130121410032blacknono-20200

87.89 €

1 23 Days 147140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130129110032blacknono-20200

83.19 €

1 7 Days 147140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130119010032blueyesyes-20200

90.76 €

1 23 Days 147140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130129110032blueyesyes-20200

81.90 €

1 7 Days 147140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130121110032greyyesyes-20200

89.49 €

1 23 Days 147140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake130129610032greyyesyes-20200

57.15 €

1 7 Days 147140.01 to 220.00-14011010032Ball bearing (C)swivel castor130118110032blacknono-20200

94.67 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130147010032blacknono-20200

102.25 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130152010032blacknono-20200

97.55 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130147910032blueyesyes-20200

105.13 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130152010032blueyesyes-20200

96.27 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130148110032greyyesyes-20200

103.85 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130152510032greyyesyes-20200

64.73 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor130122510032blacknono-20200

77.74 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130141010032blacknono-20200

85.31 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130147210032blacknono-20200

80.63 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130135010032blueyesyes-20200

88.20 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130144810032blueyesyes-20200

79.35 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130136810032greyyesyes-20200

86.93 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor with brake130145010032greyyesyes-20200

121.21 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147216610032blacknono-20200

128.80 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147225710032blacknono-20200

124.10 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147222210032blueyesyes-20200

131.69 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147225610032blueyesyes-20200

122.81 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147222010032greyyesyes-20200

130.40 €

1 23 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor147227610032greyyesyes-20200

60.03 €

1 7 Days 130140.01 to 220.00-14011010032Ball bearing (C)swivel castor130117810032blueyesyes-20200

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

Tech Support