Pressed Steel Swivel Castor, LK-POTH Series

Pressed Steel Swivel Castor, LK-POTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-POTH 75G
LK-POTH 75G-FI
LK-POTH 75G-ST
LK-POTH 75R
LK-POTH 75R-FI
LK-POTH 75R-ST
LK-POTH 100G-1
LK-POTH 100G-1-FA
LK-POTH 100G-1-FI
LK-POTH 100G-1-FI-FA
LK-POTH 100G-1-ST
LK-POTH 100G-1-ST-FA
LK-POTH 100G-3
LK-POTH 100G-3-FA
LK-POTH 100G-3-FI
LK-POTH 100G-3-FI-FA
LK-POTH 100G-3-ST
LK-POTH 100G-3-ST-FA
LK-POTH 100KA-1
LK-POTH 100KA-1-FA
LK-POTH 100KA-1-FI
LK-POTH 100KA-1-FI-FA
LK-POTH 100KA-1-ST
LK-POTH 100KA-1-ST-FA
LK-POTH 100KA-3
LK-POTH 100KA-3-FA
LK-POTH 100KA-3-FI
LK-POTH 100KA-3-FI-FA
LK-POTH 100KA-3-ST
LK-POTH 100KA-3-ST-FA
LK-POTH 100R-1
LK-POTH 100R-1-FA
LK-POTH 100R-1-FI
LK-POTH 100R-1-FI-FA
LK-POTH 100R-1-ST
LK-POTH 100R-1-ST-FA
LK-POTH 100R-3
LK-POTH 100R-3-FA
LK-POTH 100R-3-FI
LK-POTH 100R-3-FI-FA
LK-POTH 100R-3-ST
LK-POTH 100R-3-ST-FA
LK-POTH 125G-1
LK-POTH 125G-1-FA
LK-POTH 125G-1-FI
LK-POTH 125G-1-FI-FA
LK-POTH 125G-1-ST
LK-POTH 125G-1-ST-FA
LK-POTH 125G-3
LK-POTH 125G-3-FA
LK-POTH 125G-3-FI
LK-POTH 125G-3-FI-FA
LK-POTH 125G-3-ST
LK-POTH 125G-3-ST-FA
LK-POTH 125KA-1
LK-POTH 125KA-1-FA
LK-POTH 125KA-1-FI
LK-POTH 125KA-1-FI-FA
LK-POTH 125KA-1-ST
LK-POTH 125KA-1-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

55.92 €

1 5 Days 130140.01 to 220.001008510035plain boreswivel castor1088567537-25200

79.07 €

1 5 Days 130140.01 to 220.001008510035plain boreswivel castor with brake10810697537-25200

82.10 €

1 7 Days 130140.01 to 220.001008510035plain boreswivel castor with brake10810907537-25200

57.76 €

1 5 Days 130140.01 to 220.001008510035roller bearingswivel castor1088897537-25200

80.91 €

1 5 Days 130140.01 to 220.001008510035roller bearingswivel castor with brake10810757537-25200

83.95 €

1 7 Days 130140.01 to 220.001008510035roller bearingswivel castor with brake10811017537-25200

50.19 €

1 5 Days 130220.01 to 320.001008510035plain boreswivel castor13094710035-25300

58.95 €

1 7 Days 130220.01 to 320.001008510035plain boreswivel castor130100210035-25300

70.23 €

1 5 Days 130220.01 to 320.001008510035plain boreswivel castor with brake130117310035-25300

79.02 €

1 7 Days 130220.01 to 320.001008510035plain boreswivel castor with brake130123610035-25300

76.35 €

1 7 Days 130220.01 to 320.001008510035plain boreswivel castor with brake130120510035-25300

85.13 €

1 7 Days 130220.01 to 320.001008510035plain boreswivel castor with brake130126110035-25300

53.20 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor130112610035-25300

61.97 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor130117710035-25300

73.78 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor with brake130134710035-25300

82.55 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor with brake130141710035-25300

79.39 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor with brake130132010035-25300

88.15 €

1 7 Days 130220.01 to 320.0014011010035plain boreswivel castor with brake130144810035-25300

52.70 €

1 5 Days 130220.01 to 320.001008510035Ball bearing (C)swivel castor13096410035-20300

61.47 €

1 7 Days 130220.01 to 320.001008510035Ball bearing (C)swivel castor130102210035-20300

72.77 €

1 5 Days 130220.01 to 320.001008510035Ball bearing (C)swivel castor with brake130120810035-20300

81.53 €

1 7 Days 130220.01 to 320.001008510035Ball bearing (C)swivel castor with brake130126810035-20300

78.88 €

1 7 Days 130220.01 to 320.001008510035Ball bearing (C)swivel castor with brake130122110035-20300

87.65 €

1 7 Days 155220.01 to 320.001008512540Ball bearing (C)swivel castor with brake130128110035-20300

55.72 €

1 7 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor130113610035-20300

64.50 €

1 7 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor130120010035-20300

76.32 €

1 7 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor with brake130137010035-20300

85.09 €

1 7 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor with brake130145010035-20300

81.90 €

1 7 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor with brake130140010035-20300

90.69 €

1 23 Days 155220.01 to 320.0014011012540Ball bearing (C)swivel castor with brake130145210035-20300

52.78 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor13096110035-25300

61.57 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor130101010035-25300

72.85 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor with brake130118010035-25300

81.62 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor with brake130125710035-25300

78.96 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor with brake130122810035-25300

87.75 €

1 7 Days 155220.01 to 320.001008512540roller bearingswivel castor with brake130128210035-25300

55.80 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor130114210035-25300

64.58 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor130120010035-25300

76.38 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor with brake130137210035-25300

85.17 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor with brake130143810035-25300

81.98 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor with brake130140610035-25300

90.77 €

1 7 Days 155220.01 to 320.0014011012540roller bearingswivel castor with brake130146910035-25300

56.91 €

1 7 Days 155320.01 to 485.001008512540plain boreswivel castor155111412540-25350

66.60 €

1 7 Days 155320.01 to 485.001008512540plain boreswivel castor155121412540-25350

77.12 €

1 5 Days 155320.01 to 485.001008512540plain boreswivel castor with brake155133512540-25350

86.80 €

1 7 Days 155320.01 to 485.001008512540plain boreswivel castor with brake155144312540-25350

83.10 €

1 7 Days 155320.01 to 485.001008512540plain boreswivel castor with brake155136412540-25350

92.79 €

1 7 Days 155320.01 to 485.001008512540plain boreswivel castor with brake155120712540-25350

59.69 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor155129612540-25350

69.37 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor155139112540-25350

80.29 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor with brake155150012540-25350

89.97 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor with brake155162112540-25350

85.87 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor with brake155155512540-25350

95.55 €

1 7 Days 155320.01 to 485.0014011012540plain boreswivel castor with brake155166912540-25350

60.70 €

1 5 Days 155320.01 to 485.001008512540Ball bearing (C)swivel castor155114012540-20350

70.38 €

1 7 Days 155320.01 to 485.001008512540Ball bearing (C)swivel castor155123212540-20350

80.91 €

1 5 Days 155320.01 to 485.001008512540Ball bearing (C)swivel castor with brake155136312540-20350

90.60 €

1 7 Days 155320.01 to 485.001008512540Ball bearing (C)swivel castor with brake155146912540-20350

86.88 €

1 7 Days 155320.01 to 485.001008512540Ball bearing (C)swivel castor with brake155135712540-20350

96.56 €

1 7 Days 197320.01 to 485.001008515045Ball bearing (C)swivel castor with brake155150512540-20350

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support