Pressed Steel Swivel Castor, LK-POTHS Series (Part Numbers)

Pressed Steel Swivel Castor, LK-POTHS Series
Pressed Steel Swivel Castor, Heavy Duty Design, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-POTHS 125G-1
LK-POTHS 125G-1-FA
LK-POTHS 125G-1-FI
LK-POTHS 125G-1-FI-FA
LK-POTHS 125G-1-ST
LK-POTHS 125G-1-ST-FA
LK-POTHS 125G-3
LK-POTHS 125G-3-FA
LK-POTHS 125G-3-FI
LK-POTHS 125G-3-FI-FA
LK-POTHS 125G-3-ST
LK-POTHS 125G-3-ST-FA
LK-POTHS 125KA-1
LK-POTHS 125KA-1-FA
LK-POTHS 125KA-1-FI
LK-POTHS 125KA-1-FI-FA
LK-POTHS 125KA-1-ST
LK-POTHS 125KA-1-ST-FA
LK-POTHS 125KA-3
LK-POTHS 125KA-3-FA
LK-POTHS 125KA-3-FI
LK-POTHS 125KA-3-FI-FA
LK-POTHS 125KA-3-ST
LK-POTHS 125KA-3-ST-FA
LK-POTHS 125R-1
LK-POTHS 125R-1-FA
LK-POTHS 125R-1-FI
LK-POTHS 125R-1-FI-FA
LK-POTHS 125R-1-ST
LK-POTHS 125R-1-ST-FA
LK-POTHS 125R-3
LK-POTHS 125R-3-FA
LK-POTHS 125R-3-FI
LK-POTHS 125R-3-FI-FA
LK-POTHS 125R-3-ST
LK-POTHS 125R-3-ST-FA
LK-POTHS 125XKA-1
LK-POTHS 125XKA-1-FA
LK-POTHS 125XKA-1-FI
LK-POTHS 125XKA-1-FI-FA
LK-POTHS 125XKA-1-ST
LK-POTHS 125XKA-1-ST-FA
LK-POTHS 125XKA-3
LK-POTHS 125XKA-3-FA
LK-POTHS 125XKA-3-FI
LK-POTHS 125XKA-3-FI-FA
LK-POTHS 125XKA-3-ST
LK-POTHS 125XKA-3-ST-FA
LK-POTHS 125XR-1
LK-POTHS 125XR-1-FA
LK-POTHS 125XR-1-FI
LK-POTHS 125XR-1-FI-FA
LK-POTHS 125XR-1-ST
LK-POTHS 125XR-1-ST-FA
LK-POTHS 125XR-3
LK-POTHS 125XR-3-FA
LK-POTHS 125XR-3-FI
LK-POTHS 125XR-3-FI-FA
LK-POTHS 125XR-3-ST
LK-POTHS 125XR-3-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

64.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor155112112540-25275

74.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor15593412540-25275

85.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor with brake155136312540-25275

94.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor with brake155144312540-25275

91.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor with brake155136412540-25275

100.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain boreswivel castor with brake155120712540-25275

67.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor155130112540-25275

77.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor155139112540-25275

88.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor with brake155153412540-25275

97.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor with brake155162112540-25275

93.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor with brake155155512540-25275

103.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain boreswivel castor with brake155166912540-25275

67.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor155113012540-20275

76.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor155124212540-20275

87.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155137212540-20275

96.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155145912540-20275

93.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155140112540-20275

102.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155149012540-20275

69.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor155131012540-20275

79.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor155141412540-20275

90.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor with brake155154312540-20275

100.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor with brake155163012540-20275

96.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor with brake155158812540-20275

105.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)swivel castor with brake155167012540-20275

67.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor155114312540-25275

76.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor155123912540-25275

87.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor with brake155138512540-25275

96.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor with brake155147812540-25275

93.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor with brake155141012540-25275

102.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearingswivel castor with brake155126712540-25275

69.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor155132312540-25275

79.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor155143012540-25275

90.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor with brake155155612540-25275

100.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor with brake155165712540-25275

95.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor with brake155159512540-25275

105.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearingswivel castor with brake155169412540-25275

84.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor155113512540-20275

94.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor155123912540-20275

104.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155136912540-20275

114.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155145612540-20275

110.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)swivel castor with brake155139812540-20275

120.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045Ball bearing (C)swivel castor with brake155148712540-20275

87.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor155131412540-20275

96.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor155141112540-20275

107.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor with brake155154012540-20275

117.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor with brake155162712540-20275

113.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor with brake155158512540-20275

123.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045Ball bearing (C)swivel castor with brake155166712540-20275

70.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor155114712540-20275

80.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor155125112540-20275

90.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor with brake155138112540-20275

100.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor with brake155146612540-20275

96.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor with brake155141012540-20275

106.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-1008516045roller bearingswivel castor with brake155149712540-20275

73.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor155131912540-20275

83.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor155142312540-20275

94.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor with brake155155212540-20275

103.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor with brake155163712540-20275

99.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor with brake155159712540-20275

109.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.00-14011016045roller bearingswivel castor with brake155167712540-20275

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color blue Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support