Wheel: POW series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LK-POW 125KF-1
Part Number
|
---|
LK-POW 125KF-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.97 € | 1 | 7 Days | 161 | Conductivity | 100 | 85 | 125 | swivel castor | 155 | 1211 | 125 | 220 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 140.01 to 220.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Bearing type | Ball bearing (C) | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 |
Material | Synthetic | Wheel width(mm) | 35 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 70 Shore D | Tread color | white |
Wheel body color | red | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LK-POW Series, part number LK-POW 125KF-1.
You can find the detail information about specifications and dimensions on part number LK-POW 125KF-1.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LK-POW 100KF-1-FI |
LK-POW 100KF-3 |
LK-POW 100KF-3-FI |
LK-POW 125KF-1-FI |
LK-POW 125KF-3 |
LK-POW 125KF-3-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.49 € | 1 | 7 Days | 161 | Conductivity | 100 | 85 | 125 | swivel castor with brake | 130 | 1260 | 100 | 200 | ||
54.43 € | 1 | 7 Days | 161 | - | 140 | 110 | 125 | swivel castor | 130 | 1200 | 100 | 200 | ||
75.03 € | 1 | 7 Days | 161 | Conductivity | 140 | 110 | 125 | swivel castor with brake | 130 | 1465 | 100 | 200 | ||
76.18 € | 1 | 7 Days | 161 | - | 100 | 85 | 125 | swivel castor with brake | 155 | 1430 | 125 | 220 | ||
58.73 € | 1 | 7 Days | 161 | Conductivity | 140 | 110 | 125 | swivel castor | 155 | 1380 | 125 | 220 | ||
79.34 € | 1 | 7 Days | 111 | - | 140 | 110 | 80 | swivel castor with brake | 155 | 1610 | 125 | 220 |