Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKPXA-PATH 80G
Part Number
|
---|
LKPXA-PATH 80G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.72 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 136 | Conductivity | 100 | plain bore | swivel castor | 111 | 530 | 80 | yes | -25 | 120 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 |
---|---|---|---|---|---|
Plate Width W(mm) | 66 | Wheel Width B(mm) | 32 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
Material | Polyurethane | Wheel width(mm) | 32 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 94 Shore A | Tread color | dark grey |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Light Duty Swivel Castor, LKPXA-PATH Series, part number LKPXA-PATH 80G.
You can find the detail information about specifications and dimensions on part number LKPXA-PATH 80G.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKPXA-PATH 101KFD-ELS |
LKPXA-PATH 101KFD-FI |
LKPXA-PATH 101KFD-FI-ELS |
LKPXA-PATH 80G-FI |
LKPXA-PATH 80KFD |
LKPXA-PATH 80KFD-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.87 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 111 | - | 80 | Ball bearing (C) | swivel castor | 136 | 674 | 100 | no | -20 | 120 | ||
100.03 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 111 | Conductivity | 80 | Ball bearing (C) | swivel castor with brake | 136 | 736 | 100 | no | -20 | 120 | ||
117.00 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 136 | - | 100 | Ball bearing (C) | swivel castor with brake | 136 | 743 | 100 | no | -20 | 120 | ||
87.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | - | 125 | plain bore | swivel castor with brake | 111 | 610 | 80 | yes | -25 | 120 | ||
78.00 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | - | 125 | Ball bearing (C) | swivel castor | 111 | 581 | 80 | no | -20 | 120 | ||
91.49 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | Conductivity | 125 | Ball bearing (C) | swivel castor | 111 | 597 | 80 | no | -20 | 100 |