Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKPXA-TPA 80KFD-FI-ELS
Part Number
|
---|
LKPXA-TPA 80KFD-FI-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.05 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 130 | 35.01 to 80.00 | - | 100 | 40 | Ball bearing (C) | swivel castor with brake | 111 | 651 | 80 | black | no | 65 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 | Plate Width W(mm) | 66 |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber | Wheel width(mm) | 32 |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LKPXA-TPA Series, part number LKPXA-TPA 80KFD-FI-ELS.
You can find the detail information about specifications and dimensions on part number LKPXA-TPA 80KFD-FI-ELS.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel body color
Rustproof
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKPXA-TPA 101G |
LKPXA-TPA 101G-ELS |
LKPXA-TPA 101G-FI |
LKPXA-TPA 101G-FI-ELS |
LKPXA-TPA 101KFD |
LKPXA-TPA 101KFD-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.07 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 80.01 to 140.00 | - | 125 | 32 | plain bore | swivel castor | 136 | 552 | 100 | silver grey | yes | 110 | ||
80.70 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 35.01 to 80.00 | Conductivity | 125 | 32 | plain bore | swivel castor | 136 | 572 | 100 | black | yes | 70 | ||
86.20 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 80.01 to 140.00 | Conductivity | 125 | 32 | plain bore | swivel castor with brake | 136 | 635 | 100 | silver grey | yes | 110 | ||
96.85 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 35.01 to 80.00 | - | 125 | 32 | plain bore | swivel castor with brake | 136 | 649 | 100 | black | yes | 70 | ||
78.56 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 80.01 to 140.00 | Conductivity | 125 | 32 | Ball bearing (C) | swivel castor | 136 | 622 | 100 | silver grey | no | 110 | ||
89.20 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 111 | 35.01 to 80.00 | - | 80 | 32 | Ball bearing (C) | swivel castor | 136 | 630 | 100 | black | no | 70 |