Stainless Steel Light Duty Swivel Castor, LKPXA-TPA Series (LKPXA-TPA 101G)

Stainless Steel Light Duty Swivel Castor, LKPXA-TPA Series LKPXA-TPA 101G

Product Details:

Manufacturer part number: LKPXA-TPA 101G

Brand: BLICKLE

Price: 70.07

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 161 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: -

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKPXA-TPA 101G

Part Number
LKPXA-TPA 101G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

70.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532plain boreswivel castor136552100silver greyyes110

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Wheel width(mm) 32
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Swivel Castor, LKPXA-TPA Series, part number LKPXA-TPA 101G.
You can find the detail information about specifications and dimensions on part number LKPXA-TPA 101G.

Variation of this product

Part Number
LKPXA-TPA 101G-ELS
LKPXA-TPA 101G-FI
LKPXA-TPA 101G-FI-ELS
LKPXA-TPA 101KFD
LKPXA-TPA 101KFD-ELS
LKPXA-TPA 101KFD-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

80.70 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type16135.01 to 80.00Conductivity12532plain boreswivel castor136572100blackyes70

86.20 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type16180.01 to 140.00Conductivity12532plain boreswivel castor with brake136635100silver greyyes110

96.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type16135.01 to 80.00-12532plain boreswivel castor with brake136649100blackyes70

78.56 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type16180.01 to 140.00Conductivity12532Ball bearing (C)swivel castor136622100silver greyno110

89.20 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type11135.01 to 80.00-8032Ball bearing (C)swivel castor136630100blackno70

94.70 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type11180.01 to 140.00Conductivity8032Ball bearing (C)swivel castor with brake136698100silver greyno110

Tech Support