Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKPXA-VPA 125G-FI
Part Number
|
---|
LKPXA-VPA 125G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.15 € | 1 | 7 Days | 155 | 80.01 to 140.00 | - | 125 | swivel castor with brake | 161 | 793 | 125 | 25 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 |
---|---|---|---|---|---|
Plate Width W(mm) | 66 | Wheel Width B(mm) | 40 | Bearing type | plain bore |
Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Tread color | grey |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LKPXA-VPA Series, part number LKPXA-VPA 125G-FI.
You can find the detail information about specifications and dimensions on part number LKPXA-VPA 125G-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKPXA-VPA 101G |
LKPXA-VPA 101G-FI |
LKPXA-VPA 125G |
LKPXA-VPA 126G |
LKPXA-VPA 126G-FI |
LKPXA-VPA 80G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.60 € | 1 | 7 Days | 130 | 80.01 to 140.00 | Antistatic | 100 | swivel castor | 136 | 664 | 100 | 32 | 110 | ||
89.75 € | 1 | 5 Days | 130 | 80.01 to 140.00 | - | 100 | swivel castor with brake | 136 | 739 | 100 | 32 | 110 | ||
80.60 € | 1 | 7 Days | 130 | 80.01 to 140.00 | Antistatic | 100 | swivel castor | 161 | 714 | 125 | 25 | 100 | ||
81.43 € | 1 | 7 Days | 155 | 80.01 to 140.00 | Antistatic | 125 | swivel castor | 161 | 781 | 125 | 32 | 120 | ||
96.98 € | 1 | 7 Days | 155 | 80.01 to 140.00 | - | 125 | swivel castor with brake | 161 | 866 | 125 | 32 | 120 | ||
69.24 € | 1 | 7 Days | 155 | 35.01 to 80.00 | Antistatic | 125 | swivel castor | 111 | 528 | 80 | 25 | 80 |