Stainless Steel Light Duty Swivel Castor, LKPXA-VPA Series (LKPXA-VPA 80G)

Stainless Steel Light Duty Swivel Castor, LKPXA-VPA Series LKPXA-VPA 80G

Product Details:

Manufacturer part number: LKPXA-VPA 80G

Brand: BLICKLE

Price: 69.24

Delivery time: 7 Days


Technical Data:

Mounting Height H: 155 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: Antistatic

Wheel Dia. D: 125 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKPXA-VPA 80G

Part Number
LKPXA-VPA 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

69.24 €

1 7 Days 15535.01 to 80.00Antistatic125swivel castor111528802580

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Width B(mm) 40 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Swivel Castor, LKPXA-VPA Series, part number LKPXA-VPA 80G.
You can find the detail information about specifications and dimensions on part number LKPXA-VPA 80G.

Variation of this product

Part Number
LKPXA-VPA 101G-FI
LKPXA-VPA 125G
LKPXA-VPA 125G-FI
LKPXA-VPA 126G
LKPXA-VPA 126G-FI
LKPXA-VPA 80G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

89.75 €

1 5 Days 13080.01 to 140.00-100swivel castor with brake13673910032110

80.60 €

1 7 Days 13080.01 to 140.00Antistatic100swivel castor16171412525100

96.15 €

1 7 Days 15580.01 to 140.00-125swivel castor with brake16179312525100

81.43 €

1 7 Days 15580.01 to 140.00Antistatic125swivel castor16178112532120

96.98 €

1 7 Days 15580.01 to 140.00-125swivel castor with brake16186612532120

84.91 €

1 7 Days 11035.01 to 80.00-80swivel castor with brake111605802580

Tech Support