Pressed Steel Swivel Castor, LKR-ALST Series (LKR-ALST 100K)

Pressed Steel Swivel Castor, LKR-ALST Series LKR-ALST 100K

Product Details:

Manufacturer part number: LKR-ALST 100K

Brand: BLICKLE

Price: 107.12

Delivery time: 5 Days


Technical Data:

Mounting Height H: 155 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: Antistatic

Wheel Dia. D: 125 mm

Wheel Width B: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKR-ALST 100K

Part Number
LKR-ALST 100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Load capacity at 4 km/h
(kg)

107.12 €

1 5 Days 155220.01 to 320.00Antistatic12540swivel castor1301272100green320

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 88
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Wheel width(mm) 40 Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 75 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LKR-ALST Series, part number LKR-ALST 100K.
You can find the detail information about specifications and dimensions on part number LKR-ALST 100K.

Variation of this product

Part Number
LKR-ALST 100K-AS
LKR-ALST 100K-FI
LKR-ALST 100K-FI-AS
LKR-ALST 125K
LKR-ALST 125K-AS
LKR-ALST 125K-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Load capacity at 4 km/h
(kg)

125.65 €

1 7 Days 155220.01 to 320.00Antistatic12540swivel castor1301257100dark grey320

123.45 €

1 5 Days 155220.01 to 320.00-12540swivel castor with brake1301480100green320

141.98 €

1 23 Days 110220.01 to 320.00-8030swivel castor with brake1301480100dark grey320

119.40 €

1 7 Days 110320.01 to 485.00Antistatic8030swivel castor1551469125green350

138.10 €

1 7 Days 110320.01 to 485.00-8030swivel castor1551468125dark grey350

137.06 €

1 7 Days 110320.01 to 485.00Antistatic8030swivel castor with brake1551600125green350

Tech Support