Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKR-ALTH 125K-FI
Part Number
|
---|
LKR-ALTH 125K-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.28 € | 1 | 5 Days | 136 | 320.01 to 485.00 | swivel castor with brake | 155 | 1590 | 125 | 40 | light brown | 350 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 88 |
---|---|---|---|---|---|
Wheel Dia. D(mm) | 100 | Wheel Width B(mm) | 32 | Bearing type | Ball bearing |
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | bolt hole | Tread and tyre hardness | 92 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LKR-ALTH Series, part number LKR-ALTH 125K-FI.
You can find the detail information about specifications and dimensions on part number LKR-ALTH 125K-FI.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKR-ALTH 100K-FI-AS |
LKR-ALTH 125K |
LKR-ALTH 125K-AS |
LKR-ALTH 125K-FI-AS |
LKR-ALTH 125K-FI-AS-CO |
LKR-ALTH 125K-FI-CO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.73 € | 1 | 7 Days | 135 | 320.01 to 485.00 | swivel castor with brake | 130 | 1424 | 100 | 40 | grey | 350 | ||
111.60 € | 1 | 5 Days | 135 | 320.01 to 485.00 | swivel castor | 155 | 1415 | 125 | 40 | light brown | 350 | ||
132.67 € | 1 | 7 Days | 136 | 320.01 to 485.00 | swivel castor | 155 | 1410 | 125 | 40 | grey | 350 | ||
150.33 € | 1 | 7 Days | 136 | 320.01 to 485.00 | swivel castor with brake | 155 | 1600 | 125 | 40 | grey | 350 | ||
165.28 € | 1 | 23 Days | 136 | 320.01 to 485.00 | swivel castor with brake | 155 | 1589 | 125 | 40 | grey | 350 | ||
144.21 € | 1 | 23 Days | 136 | 320.01 to 485.00 | swivel castor with brake | 155 | 1600 | 125 | 40 | light brown | 350 |