Pressed Steel Swivel Castor, LKR-ALTH Series (LKR-ALTH 80K)

Pressed Steel Swivel Castor, LKR-ALTH Series LKR-ALTH 80K

Product Details:

Manufacturer part number: LKR-ALTH 80K

Brand: BLICKLE

Price: 95.16

Delivery time: 5 Days


Technical Data:

Mounting Height H: 136 mm

Load Range: 140.01 to 220.00 daN

Product type: swivel castor

Total height: 110 mm

Weight: 1005 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKR-ALTH 80K

Part Number
LKR-ALTH 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

95.16 €

1 5 Days 136140.01 to 220.00swivel castor11010058030light brown200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 88
Wheel Dia. D(mm) 100 Wheel Width B(mm) 32 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 92 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LKR-ALTH Series, part number LKR-ALTH 80K.
You can find the detail information about specifications and dimensions on part number LKR-ALTH 80K.

Variation of this product

Part Number
LKR-ALTH 100K-FI-AS
LKR-ALTH 125K
LKR-ALTH 125K-AS
LKR-ALTH 80K-AS
LKR-ALTH 80K-FI
LKR-ALTH 80K-FI-AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

138.73 €

1 7 Days 135320.01 to 485.00swivel castor with brake130142410040grey350

111.60 €

1 5 Days 135320.01 to 485.00swivel castor155141512540light brown350

132.67 €

1 7 Days 136320.01 to 485.00swivel castor155141012540grey350

114.55 €

1 7 Days 136140.01 to 220.00swivel castor1109988030grey200

115.40 €

1 5 Days 136140.01 to 220.00swivel castor with brake11011198030light brown200

134.78 €

1 7 Days 133140.01 to 220.00swivel castor with brake11011188030grey200

Tech Support