Light Duty Swivel Castor, LKRA-PATH Series

Light Duty Swivel Castor, LKRA-PATH Series
Light Duty Swivel Castor, with Bolt Hole Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-PATH 80G
LKRA-PATH 80G-11
LKRA-PATH 80G-11-E11
LKRA-PATH 80G-11-E12
LKRA-PATH 80G-11-E13
LKRA-PATH 80G-11-E14
LKRA-PATH 80G-11-E15
LKRA-PATH 80G-11-E17
LKRA-PATH 80G-11-ER12
LKRA-PATH 80G-11-ER13
LKRA-PATH 80G-11-ER14
LKRA-PATH 80G-11-ER15
LKRA-PATH 80G-11-EV12
LKRA-PATH 80G-11-EV13
LKRA-PATH 80G-11-EV14
LKRA-PATH 80G-11-EV15
LKRA-PATH 80G-11-EV17
LKRA-PATH 80G-11-EV18
LKRA-PATH 80G-11-FI
LKRA-PATH 80G-11-FI-E11
LKRA-PATH 80G-11-FI-E12
LKRA-PATH 80G-11-FI-E13
LKRA-PATH 80G-11-FI-E14
LKRA-PATH 80G-11-FI-E15
LKRA-PATH 80G-11-FI-E17
LKRA-PATH 80G-11-FI-ER12
LKRA-PATH 80G-11-FI-ER13
LKRA-PATH 80G-11-FI-ER14
LKRA-PATH 80G-11-FI-ER15
LKRA-PATH 80G-11-FI-EV12
LKRA-PATH 80G-11-FI-EV13
LKRA-PATH 80G-11-FI-EV14
LKRA-PATH 80G-11-FI-EV15
LKRA-PATH 80G-11-FI-EV17
LKRA-PATH 80G-11-FI-EV18
LKRA-PATH 80G-FI
LKRA-PATH 80G-FI-GS12
LKRA-PATH 80G-GS12
LKRA-PATH 80KF
LKRA-PATH 80KF-11
LKRA-PATH 80KF-11-E11
LKRA-PATH 80KF-11-E12
LKRA-PATH 80KF-11-E13
LKRA-PATH 80KF-11-E14
LKRA-PATH 80KF-11-E15
LKRA-PATH 80KF-11-E17
LKRA-PATH 80KF-11-ELS
LKRA-PATH 80KF-11-ELS-E11
LKRA-PATH 80KF-11-ELS-E12
LKRA-PATH 80KF-11-ELS-E13
LKRA-PATH 80KF-11-ELS-E14
LKRA-PATH 80KF-11-ELS-E15
LKRA-PATH 80KF-11-ELS-E17
LKRA-PATH 80KF-11-ER12
LKRA-PATH 80KF-11-ER13
LKRA-PATH 80KF-11-ER14
LKRA-PATH 80KF-11-ER15
LKRA-PATH 80KF-11-EV12
LKRA-PATH 80KF-11-EV13
LKRA-PATH 80KF-11-EV14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

25.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor10846680bolt hole-25120

25.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor10846980bolt hole-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11152580expander-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11160780expander-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11162280expander-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11164280expander-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11165480expander-25120

40.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11172080expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11154880expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11155880expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11156980expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11158180expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11155080expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11155780expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11156680expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11157880expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor11158180expander-25120

39.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor11159280expander-25120

38.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor with brake10858180bolt hole-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor with brake11168480expander-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor with brake11172080expander-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11173280expander-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11174680expander-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11176580expander-25120

53.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11180980expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11165080expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11165980expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80plain boreswivel castor with brake11167880expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11168280expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11165180expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11165880expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11166780expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11167980expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain boreswivel castor with brake11169180expander-25120

51.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11170180expander-25120

38.16 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake10857480bolt hole-25120

41.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake10860780threaded pin-25120

29.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor10849380threaded pin-25120

29.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10851080bolt hole-20120

29.69 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10851580expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11162280expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11164680expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11166980expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11168080expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80Ball bearing (C)swivel castor11169980expander-20120

44.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11175380bolt hole-20120

43.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10851780expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11162580expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11165680expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11167480expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11168880expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80Ball bearing (C)swivel castor11170280expander-20100

58.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11175680bolt hole-20100

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11159680threaded pin-20120

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11160480bolt hole-20120

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11161580bolt hole-20120

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11162780expander-20120

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor11159680expander-20120

43.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11159880expander-20120

43.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11160580expander-20120

Loading...

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 57
Wheel Width B(mm) 32 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support