Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKRA-POA 100K-11-E13
Part Number
|
---|
LKRA-POA 100K-11-E13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.95 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 135 | 100 | 30 | Ball bearing (C) | swivel castor | 135 | 700 | 100 | 30 | expander | -20 | 120 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 57 |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Suitable for autoclaves | no |
Tread and tyre hardness | 70 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Light Duty Swivel Castor, LKRA-POA Series, part number LKRA-POA 100K-11-E13.
You can find the detail information about specifications and dimensions on part number LKRA-POA 100K-11-E13.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKRA-POA 100G-11-E12 |
LKRA-POA 100G-11-E13 |
LKRA-POA 100G-11-E14 |
LKRA-POA 100K-11-E14 |
LKRA-POA 100K-11-E15 |
LKRA-POA 100K-11-E17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.47 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 135 | 100 | 32 | plain bore | swivel castor | 135 | 627 | 100 | 32 | expander | -25 | 120 | ||
37.47 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 135 | 100 | 32 | plain bore | swivel castor | 135 | 642 | 100 | 32 | expander | -25 | 120 | ||
37.47 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 135 | 100 | 32 | plain bore | swivel castor | 135 | 661 | 100 | 32 | expander | -25 | 120 | ||
47.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 135 | 100 | 30 | Ball bearing (C) | swivel castor | 135 | 718 | 100 | 30 | expander | -20 | 120 | ||
47.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 136 | 100 | 30 | Ball bearing (C) | swivel castor | 135 | 730 | 100 | 30 | expander | -20 | 120 | ||
47.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 136 | 100 | 30 | Ball bearing (C) | swivel castor | 135 | 784 | 100 | 30 | expander | -20 | 120 |