Light Duty Swivel Castor, LKRA-POA Series (Part Numbers)

Light Duty Swivel Castor, LKRA-POA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Nylon Wheel, LKRA-POA Series

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-POA 52G
LKRA-POA 52G-GS12
LKRA-POA 52G-RA
LKRA-POA 52G-RA-GS12
LKRA-POA 80G
LKRA-POA 80G-11
LKRA-POA 80G-11-E11
LKRA-POA 80G-11-E12
LKRA-POA 80G-11-E13
LKRA-POA 80G-11-E14
LKRA-POA 80G-11-E15
LKRA-POA 80G-11-E17
LKRA-POA 80G-11-ER12
LKRA-POA 80G-11-ER13
LKRA-POA 80G-11-ER14
LKRA-POA 80G-11-ER15
LKRA-POA 80G-11-EV12
LKRA-POA 80G-11-EV13
LKRA-POA 80G-11-EV14
LKRA-POA 80G-11-EV15
LKRA-POA 80G-11-EV17
LKRA-POA 80G-11-EV18
LKRA-POA 80G-11-FI
LKRA-POA 80G-11-FI-E11
LKRA-POA 80G-11-FI-E12
LKRA-POA 80G-11-FI-E13
LKRA-POA 80G-11-FI-E14
LKRA-POA 80G-11-FI-E15
LKRA-POA 80G-11-FI-E17
LKRA-POA 80G-11-FI-ER12
LKRA-POA 80G-11-FI-ER13
LKRA-POA 80G-11-FI-ER14
LKRA-POA 80G-11-FI-ER15
LKRA-POA 80G-11-FI-EV12
LKRA-POA 80G-11-FI-EV13
LKRA-POA 80G-11-FI-EV14
LKRA-POA 80G-11-FI-EV15
LKRA-POA 80G-11-FI-EV17
LKRA-POA 80G-11-FI-EV18
LKRA-POA 80G-FI
LKRA-POA 80G-FI-GS12
LKRA-POA 80G-GS12
LKRA-POA 100G
LKRA-POA 100G-11
LKRA-POA 100G-11-E11
LKRA-POA 100G-11-E12
LKRA-POA 100G-11-E13
LKRA-POA 100G-11-E14
LKRA-POA 100G-11-E15
LKRA-POA 100G-11-E17
LKRA-POA 100G-11-ER12
LKRA-POA 100G-11-ER13
LKRA-POA 100G-11-ER14
LKRA-POA 100G-11-ER15
LKRA-POA 100G-11-EV12
LKRA-POA 100G-11-EV13
LKRA-POA 100G-11-EV14
LKRA-POA 100G-11-EV15
LKRA-POA 100G-11-EV17
LKRA-POA 100G-11-EV18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

18.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor703395029bolt hole-25120

22.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor703645029threaded pin-25120

23.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1088032plain boreswivel castor with brake703805029bolt hole-25120

27.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor with brake704105029threaded pin-25120

21.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1088032plain boreswivel castor1084408032bolt hole-25120

21.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1084508032bolt hole-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115458032expander-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1116008032expander-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1116008032expander-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1116138032expander-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1116008032expander-25120

35.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1116788032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115198032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115278032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115388032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115508032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115198032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115268032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115368032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1118032plain boreswivel castor1115478032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1088032plain boreswivel castor1115608032expander-25120

34.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1088032plain boreswivel castor1115618032expander-25120

33.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1085448032bolt hole-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116468032expander-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116778032expander-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116988032expander-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1117238032expander-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116908032expander-25120

48.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1117818032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116208032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116408032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116478032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116518032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116208032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116378032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116458032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116488032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1116678032expander-25120

47.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13610032plain boreswivel castor with brake1116708032expander-25120

33.41 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1088032plain boreswivel castor with brake1085398032bolt hole-25120

37.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor with brake1085758032threaded pin-25120

24.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13310032plain boreswivel castor1084658032threaded pin-25120

22.54 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13310032plain boreswivel castor13348210032bolt hole-25120

22.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13510032plain boreswivel castor13348610032bolt hole-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13510032plain boreswivel castor13554410032expander-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13510032plain boreswivel castor13562710032expander-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13510032plain boreswivel castor13564210032expander-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13510032plain boreswivel castor13566110032expander-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13561910032expander-25120

37.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13573010032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13656910032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13657710032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13658810032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13660010032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13656910032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13657610032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13658510032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13610032plain boreswivel castor13659710032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13310032plain boreswivel castor13660110032expander-25120

36.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13310032plain boreswivel castor13661110032expander-25120

Loading...

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 57
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Suitable for autoclaves no
Tread and tyre hardness 70 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support