Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKRA-TPA 80G-11-FI-ELS-E15
Part Number
|
---|
LKRA-TPA 80G-11-FI-ELS-E15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.08 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | plain bore | swivel castor with brake | 111 | 670 | 80 | expander | black | 65 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 57 |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Light Duty Swivel Castor, LKRA-TPA Series, part number LKRA-TPA 80G-11-FI-ELS-E15.
You can find the detail information about specifications and dimensions on part number LKRA-TPA 80G-11-FI-ELS-E15.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKRA-TPA 101G-11-E12 |
LKRA-TPA 101G-11-E13 |
LKRA-TPA 101G-11-E14 |
LKRA-TPA 80G-11-FI-ELS-E17 |
LKRA-TPA 80G-11-FI-ER12 |
LKRA-TPA 80G-11-FI-ER13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.05 € | 1 | 7 Days | 136 | 80.01 to 140.00 | - | 100 | plain bore | swivel castor | 135 | 644 | 100 | expander | silver grey | 110 | ||
39.05 € | 1 | 7 Days | 136 | 80.01 to 140.00 | - | 100 | plain bore | swivel castor | 135 | 657 | 100 | expander | silver grey | 110 | ||
39.05 € | 1 | 7 Days | 136 | 80.01 to 140.00 | - | 100 | plain bore | swivel castor | 135 | 678 | 100 | expander | silver grey | 110 | ||
57.08 € | 1 | 7 Days | 111 | 35.01 to 80.00 | - | 80 | plain bore | swivel castor with brake | 111 | 794 | 80 | expander | black | 65 | ||
47.90 € | 1 | 7 Days | 111 | 80.01 to 140.00 | - | 80 | plain bore | swivel castor with brake | 111 | 623 | 80 | expander | silver grey | 100 | ||
47.90 € | 1 | 7 Days | 111 | 80.01 to 140.00 | - | 80 | plain bore | swivel castor with brake | 111 | 631 | 80 | expander | silver grey | 100 |