Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKRA-VPA 80K-11-FI-FA-E12
Part Number
|
---|
LKRA-VPA 80K-11-FI-FA-E12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.89 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 111 | 716 | 80 | 25 | expander | grey | yes | yes | 80 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 57 |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A |
Wheel body color | black | Tread hydrolysis-resistant | no | Rustproof | no |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Swivel Castor, LKRA-VPA Series, part number LKRA-VPA 80K-11-FI-FA-E12.
You can find the detail information about specifications and dimensions on part number LKRA-VPA 80K-11-FI-FA-E12.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Material (details)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Tread color
Non-staining
Non-marking
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKRA-VPA 101G-11-E12 |
LKRA-VPA 101G-11-E13 |
LKRA-VPA 101G-11-E14 |
LKRA-VPA 80K-11-FI-FA-E13 |
LKRA-VPA 80K-11-FI-FA-E14 |
LKRA-VPA 80K-11-FI-FA-E15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.58 € | 1 | 7 Days | 135 | 80.01 to 140.00 | - | 100 | 32 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 135 | 748 | 100 | 32 | expander | grey | yes | yes | 110 | ||
42.58 € | 1 | 7 Days | 135 | 80.01 to 140.00 | - | 100 | 32 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 135 | 765 | 100 | 32 | expander | grey | yes | yes | 110 | ||
42.58 € | 1 | 7 Days | 135 | 80.01 to 140.00 | - | 100 | 32 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor | 135 | 781 | 100 | 32 | expander | grey | yes | yes | 110 | ||
58.89 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 111 | 731 | 80 | 25 | expander | grey | yes | yes | 80 | ||
58.89 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 111 | 814 | 80 | 25 | expander | grey | yes | yes | 80 | ||
58.89 € | 1 | 7 Days | 108 | 35.01 to 80.00 | Conductivity | 80 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | swivel castor with brake | 111 | 817 | 80 | 25 | expander | grey | yes | yes | 80 |