Light Duty Swivel Castor, LKRA-VPA Series (Part Numbers)

Light Duty Swivel Castor, LKRA-VPA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LKRA-VPA Series

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-VPA 80G
LKRA-VPA 80G-11
LKRA-VPA 80G-11-E11
LKRA-VPA 80G-11-E12
LKRA-VPA 80G-11-E13
LKRA-VPA 80G-11-E14
LKRA-VPA 80G-11-E15
LKRA-VPA 80G-11-E17
LKRA-VPA 80G-11-ER12
LKRA-VPA 80G-11-ER13
LKRA-VPA 80G-11-ER14
LKRA-VPA 80G-11-ER15
LKRA-VPA 80G-11-EV12
LKRA-VPA 80G-11-EV13
LKRA-VPA 80G-11-EV14
LKRA-VPA 80G-11-EV15
LKRA-VPA 80G-11-EV17
LKRA-VPA 80G-11-EV18
LKRA-VPA 80G-11-FA
LKRA-VPA 80G-11-FA-E11
LKRA-VPA 80G-11-FA-E12
LKRA-VPA 80G-11-FA-E13
LKRA-VPA 80G-11-FA-E14
LKRA-VPA 80G-11-FA-E15
LKRA-VPA 80G-11-FA-E17
LKRA-VPA 80G-11-FA-ER12
LKRA-VPA 80G-11-FA-ER13
LKRA-VPA 80G-11-FA-ER14
LKRA-VPA 80G-11-FA-ER15
LKRA-VPA 80G-11-FA-EV12
LKRA-VPA 80G-11-FA-EV13
LKRA-VPA 80G-11-FA-EV14
LKRA-VPA 80G-11-FA-EV15
LKRA-VPA 80G-11-FA-EV17
LKRA-VPA 80G-11-FA-EV18
LKRA-VPA 80G-11-FI
LKRA-VPA 80G-11-FI-E11
LKRA-VPA 80G-11-FI-E12
LKRA-VPA 80G-11-FI-E13
LKRA-VPA 80G-11-FI-E14
LKRA-VPA 80G-11-FI-E15
LKRA-VPA 80G-11-FI-E17
LKRA-VPA 80G-11-FI-ER12
LKRA-VPA 80G-11-FI-ER13
LKRA-VPA 80G-11-FI-ER14
LKRA-VPA 80G-11-FI-ER15
LKRA-VPA 80G-11-FI-EV12
LKRA-VPA 80G-11-FI-EV13
LKRA-VPA 80G-11-FI-EV14
LKRA-VPA 80G-11-FI-EV15
LKRA-VPA 80G-11-FI-EV17
LKRA-VPA 80G-11-FI-EV18
LKRA-VPA 80G-11-FI-FA
LKRA-VPA 80G-11-FI-FA-E11
LKRA-VPA 80G-11-FI-FA-E12
LKRA-VPA 80G-11-FI-FA-E13
LKRA-VPA 80G-11-FI-FA-E14
LKRA-VPA 80G-11-FI-FA-E15
LKRA-VPA 80G-11-FI-FA-E17
LKRA-VPA 80G-11-FI-FA-ER12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

23.27 €

1 5 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1084558025bolt holegreyyesyes80

23.27 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1084708025bolt holegreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115358025expandergreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116038025expandergreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116178025expandergreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116338025expandergreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116108025expandergreyyesyes80

38.20 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1117048025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115438025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115528025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115658025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115758025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115448025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115518025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115608025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115718025expandergreyyesyes80

36.85 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115798025expandergreyyesyes80

36.85 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115798025expandergreyyesyes80

28.32 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1084848025bolt holegreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115928025expandergreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115808025expandergreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116418025expandergreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116578025expandergreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116698025expandergreyyesyes80

43.25 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1117238025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115668025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115748025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115858025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115978025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115668025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115738025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115828025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115948025expandergreyyesyes80

41.90 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115968025expandergreyyesyes80

41.90 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116088025expandergreyyesyes80

35.68 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1085728025bolt holegreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116158025expandergreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116458025expandergreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117328025expandergreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117448025expandergreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117468025expandergreyyesyes80

50.61 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1118108025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116458025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116538025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117728025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116768025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116458025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116528025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116618025expandergreyyesyes80

49.26 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116758025expandergreyyesyes80

49.26 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116898025expandergreyyesyes80

49.26 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116898025expandergreyyesyes80

40.74 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1086008025bolt holegreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117018025expandergreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117008025expandergreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117508025expandergreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117668025expandergreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117788025expandergreyyesyes80

55.67 €

1 7 Days 10835.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1118328025expandergreyyesyes80

54.30 €

1 7 Days 11135.01 to 80.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116758025expandergreyyesyes80

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 57
Material Rubber Suitable for autoclaves no Tread and tyre hardness 80 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support